SE2601T
2.4 GHz WLAN Switch/LNA Front End

The SE2601T is a single chip integrated front-end with a Bluetooth port to complement WLAN chipsets with integrated Power Amplifier. The Front-end integrates SP3T Switch and Low Noise Amplifier with bypass mode in an ultra compact package. It is capable of switching between WLAN RX, WLAN TX and Bluetooth™

Features

  • Integrates SP3T Switch and LNA with by-pass mode
  • 12 dB gain,
  • 1.8 dB NF
  • 0.7 dB Bluetooth path loss
  • 2x2x 0.6mm, QFN Package, MSL 1
  • Lead free, Halogen free and RoHS compliant
Data Sheets SE2601T: 2.4 GHz WLAN Switch/LNA Front End SE2601T_202399B.pdf (199 KB)
ProductName : SE2601T
Frequency (GHz) Min. : 2.4
Frequency (GHz) Max. : 2.5
Frequency Range (GHz) :
Gain Typ. (dB) : 12
VDD (V) : 3.3
Noise Figure Typ. (dB) : 1.8
Package : QFN, 12-pin
Package (mm) : 2 x 2 x 0.6
Product Information:
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540