SE2614BT
2.4 GHz High Efficiency Wireless LAN Front End

The SE2614BT is a complete 802.11bgn WLAN RF front-end module providing all the functionality of the power amplifier, power detector, SP3T Switch and 50 ohm matching on all RF ports in an ultra compact form factor.

The SE2614BT is designed for ease of use, with all the critical matching and harmonic filtering integrated. The SE2614BT also includes a transmitter power detector with 20 dB of dynamic range and a digital enable control for transmitter power on/off control. The power ramp rise/fall time is 0.1 µs typical.

Features

  • Dual Mode IEEE802.11b, IEEE802.11g, IEEE802.11n
  • Integrated PA, TX Filter, SP3T switch
  • Integrated Positive Slope Power Detector
  • 20 dBm Output Power, 802.11b, 11 Mbps
  • 18 dBm @ 3.0 % EVM, 802.11g, 3.3V
  • Lead free, halogen free and RoHS compliant
  • Small plated package, 3 mm x 3 mm x 0.6 mm, MSL 1
Data Sheets SE2614BT: 2.4 GHz High Efficiency Wireless LAN Front End SE2614BT_202394B.pdf (196 KB)
ProductName : SE2614BT
Frequency (GHz) Min. : 2.4
Frequency (GHz) Max. : 2.5
RF Frequency (MHz) :
802.11 WLAN Standard : b/g
Antenna Ports : 1
Architecture : 2.4 GHz High Efficiency
WLAN Front End
Typ. Current @ VCC = 3.3 V (mA) : 190
160
Typ. Current @ VCC = 5 V (mA) :
Typ. Current @ VDD = 3.3 V 17.5dBm (mA) :
Typ. POUT @ 2.5% EVM (dBm) :
Typ. POUT @ 3.0% EVM (dBm) : 18
18
Typ. Tx Gain (dB) : 30
30
VDD (V) :
Package : QFN, 20-pin
Package (mm) : 3 x 3 x 0.6
Product Information:
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540