Data Cards-
Antenna Switch Module for Data Card Applications

Parametric Search
Click on a value of an attribute to apply filter. Click on the selected value again to deselect. Click on "Reset all filters" to reset.

Products are sorted by Part Number alphabetically, with the new products on top. To sort products by a particular attribute, click on the attribute's column header.

  • NewPart NumberCartPDFDescription
    (Absorptive/
    Reflective)
    Frequency
    (GHz)
    Min.
    Frequency
    (GHz)
    Max.
    Typ. IL
    (dB)
    Typ. Isol.
    (dB)
    Typ. IIP3
    (dBm)
    PackagePackage
    (mm)
    Pb-FreeGreen
    SKY18120-11

    SP9T (R)0.42.7TBDTBDTBDMCM, 20L2.5 x 2.5
    SKY18108-11

    SP9T (R)0.42.7-0.8/-0.9>3563MCM, 20L3.2 x 3.5 x 0.9
    SKY18106-455LF

    SP8T (A)0.42.20.4-0.82566QFN, 26L3 x 3.8 x 0.75
    SKY13491-31

    SP14T (R)0.72.70.7-1.1521-30MCM, 22L2.5 x 2.9 x 0.8
    SKY13491-21

    SP14T (R)0.43.80.6-1.2535-20MCM, 22L2.5 x 2.9 x 0.8
    SKY13455-31

    SP12T (R)0.42.70.6-1.2522-43MCM, 22L3.2 x 2.5 x 0.8
    SKY13441

    SP10T (R)0.42.70.5-1.3545-31MCM, 20L3.2 x 2.5 x 0.8
    SKY13437-11

    SP12T (R)0.42.70.55-1.3522-44.5MCM, 22L3.2 x 2.5 x 0.8
    SKY13413-488LF

    SP12T (R)0.42.70.4-1.135-23QFN, 26L2.6 x 3.4 x 0.55
    SKY13412-487LF

    SP12T (R)0.42.70.4-1.135-23QFN, 30L3 x 3.8 x 0.75
    SKY13404-466LF

    SP10T (R)0.42.70.5-1.3545-24QFN, 26L2.6 x 3.4 x 0.55