Telematics / Cellular-
High Throw Switches for Telematics / Cellular Applications

Parametric Search
Click on a value of an attribute to apply filter. Click on the selected value again to deselect. Click on "Reset all filters" to reset.

Products are sorted by Part Number alphabetically, with the new products on top. To sort products by a particular attribute, click on the attribute's column header.

  • NewPart NumberCartPDFDescription
    (Absorptive/
    Reflective)
    Frequency
    (GHz)
    Min.
    Frequency
    (GHz)
    Max.
    Typ. IL
    (dB)
    Typ. Isol.
    (dB)
    Typ. IIP3
    (dBm)
    Typ. IP1 dB
    (dBm)
    PackagePackage
    (mm)
    Pb-FreeGreen
    SKYA21054

    SP8T (R)0.42.70.735-22QFN 20L2.5 x 2.5 x 0.75
    SKY13526-485LF

    SP6T (R)0.42.70.4-0.734-23QFN 14L2 x 2 x 0.55
    SKY13477-001A

    3P4T (R)2.32.70.35-0.6630WLCSP1.942 x 1.142 x 0.420
    SKY13473-569LF

    SP10T (R)0.42.70.45-0.8037-27QFN 20L2.4 x 2.4 x 0.75
    SKY13473-12-569LF

    SP10T (R)0.42.70.45-0.8037-27QFN 20L2.4 x 2.4 x 0.75
    SKY13418-485LF

    SP8T (R)0.13.80.45-1.3037-186638QFN 14L2 x 2 x 0.55
    SKY13417-485LF

    SP7T (R)0.13.00.35-0.6535-206938QFN 14L2 x 2 x 0.55
    SKY13416-485LF

    SP6T (R)0.13.00.35-0.5535-256939QFN 14L2 x 2 x 0.55
    SKY13415-485LF

    SP5T (R)0.13.80.40-0.6042-267039QFN 14L2 x 2 x 0.55