Wireless Infrastructure / Small Cell Power Amplifiers-
High Efficiency Linearizable Small Cell Power Amplifiers

For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
  • USA: 781-376-3000
  • Asia: 886-2-2735 0399
  • Europe: 33 (0)1 43548540

Parametric Search
Click on a value of an attribute to apply filter. Click on the selected value again to deselect. Click on "Reset all filters" to reset.

Products are sorted by Part Number alphabetically, with the new products on top. To sort products by a particular attribute, click on the attribute's column header.

  • NewPart NumberCartPDFFrequency
    Range
    (GHz)
    Test
    Frequency
    (GHz)
    DescriptionGain
    Typ.
    (dB)
    OIP3

    (dBm)
    P1 dB

    (dBm)
    Power Added
    Efficiency
    (%)
    Linear Output
    Power
    (dBm)
    VCC

    (V)
    Quiescent
    Current Typ.
    (mA)
    Package
    (mm)
    Pb-FreeGreen
    SKY66299-11

    1.9 – 2.01.96   36N/AN/A352858016-pin MCM, 5 x 5 x 1.3
    SKY66297-11

    2.49 – 2.69 2.63  32.5N/AN/A362858516-pin MCM, 5 x 5 x 1.3
    SKY66296-11

     0.7 – 0.80.748  35.5N/AN/A43 2857016-pin MCM, 5 x 5 x 1.3
    SKY66295-11

    0.8 – 0.9 0.88  34.5N/AN/A42 2857016-pin MCM, 5 x 5 x 1.3
    SKY66294-11

     2.1 – 2.22.14  36N/AN/A3728 575 16-pin MCM, 5 x 5 x 1.3
    SKY66293-21

     3.4 – 3.83.63  33.5N/AN/A29+28 8516-pin MCM, 5 x 5 x 1.3
    SKY66292-11

     2.3 – 2.42.35  35.5N/AN/A36.5+28  57016-pin MCM, 5 x 5 x 1.3
    SKY66291-11

     1.8 – 1.881.842  37.5N/AN/A36.5+28  58016-pin MCM, 5 x 5 x 1.3
    SKY66288-11

    5.150 - 5.925 High-Efficiency>=30  20 ~ 25
    (Vcc = 5V, Pout = +28dBm)
    +285 5 x 5 x 1.3