Port Protection and Power Distribution-
Slew Rate Controlled

These SmartSwitch™ devices are members of Application Specific Power MOSFET™ (ASPM™) product family. They are intended for high-side load-switching applications and operate with an input voltage ranging from 1.8V to 5.5V, making them ideal for 2.5V, 3.3V, or 5V systems. These device have low RDS(ON), allowing a low forward voltage drop and high current handling capability.

For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
  • USA: 781-376-3000
  • Asia: 886-2-2735-0399
  • Europe: 33 (0)1 43548540

Parametric Search
Click on a value of an attribute to apply filter. Click on the selected value again to deselect. Click on "Reset all filters" to reset.

Products are sorted by Part Number alphabetically, with the new products on top. To sort products by a particular attribute, click on the attribute's column header.

  • NewPart NumberCartPDFNumber
    of
    Channels
    EnableTurn On Rise Time
    (TR)
    Typ. RDS(ON)

    (mΩ)
    VIN

    (V)
    Typ. IQ

    (μA)
    PackagePackage
    (mm)
    Pb-FreeGreen
    SKY84632

    1Yes2ms401.5-5.59WLCSP, 6-bump1.0 x 1.0 x 0.625