Wi-Fi Connectivity Amplifiers-
2.5 GHz Power Amplifiers for Wi-Fi Connectivity

Parametric Search
Click on a value of an attribute to apply filter. Click on the selected value again to deselect. Click on "Reset all filters" to reset.

Products are sorted by Part Number alphabetically, with the new products on top. To sort products by a particular attribute, click on the attribute's column header.

  • NewPart NumberCartPDFFrequency
    Range
    (GHz)
    Test
    Frequency
    (GHz)
    Gain
    Typ.
    (dB)
    Typ. POUT

    (dBm)
    OIP3

    (dBm)
    P1 dB

    (dBm)
    Power Added
    Efficiency
    (%)
    VDD

    (V)
    VCC

    (V)
    Quiescent
    Current Typ.
    (mA)
    Noise Figure
    Typ.
    (dB)
    PackagePackage
    (mm)
    Pb-FreeGreen
    SKY85310-21

    2.4-2.5TBDTBD  TBD  TBD   16-pin QFN, 3 x 3
    SKY85310-11

    2.4-2.5TBDTBD  TBD  TBD   16-pin QFN, 3 x 3
    SKY85004-11

    2.4-2.52.4529   N/S 3.0-4.6100N/A Small flip chip die, 0.84 x 0.6
    SKY65900-11

    2.4-2.5TBDTBD  34.0TBD 5275TBD 16-pin QFN, 4 x 4 x 0.9
    SKY65174-21

    2.4-2.52.44235  52857 10-pin MCM, 4 x 4 x 0.85
    SKY65162-70LF

    0.4-2.7
    0.4-2.7
    0.4-2.7
    0.4-2.7
    0.915
    1.960
    2.400
    2.400
    20.0
    15.0
    13.2
    13.2
     46.5
    43.0
    43.5
    43.8
    28.0
    30.2
    29.5
    30.0
     5
    5
    5
    5



    188
    188
    188
    188



     4-pin SOT-89,
    2.4 x 4.5 x 1.5
    SE2623L-R

    2.5-2.5TBDTBD TBD TBD 16-pin QFN, 3 x 3 x 0.9
    SE2623L

    2.4-2.52.4533 32 5  16-pin QFN, 3 x 3 x 0.9
    SE2622L

    2.4-2.52.4531.5  26.5  3.3   16-pin QFN, 3 x 3 x 0.9
    SE2609L

    2.4-2.52.4528
    28
     25.5
    25.5
     3.3
    5
    100 8-pin QFN, 2 x 2 x 0.9
    SE2605L

    2.4-2.52.4533 32 5 16-pin QFN, 3 x 3 x 0.9
    SE2604L

    2.4-2.52.4532 30 3.3 16-pin QFN, 3 x 3 x 0.6
    SE2598L

    2.4-2.52.4528 26.5 3.3125 16-pin QFN, 3 x 3 x 0.9
    SE2597L

    2.4-2.52.4528 26.5 3.3125 16-pin QFN, 3 x 3 x 0.9
    SE2576L

    2.4-2.52.4533 32 5 16-pin QFN, 3 x 3 x 0.9
    SE2574BL-R

    2.4-2.52.4527 25 3.3 8-pin QFN, 2 x 2 x 0.9
    SE2568U

    2.4-2.52.4527
    27
     25
    25
     3.3
    5
    90
    100
     8-pin QFN, 2 x 2 x 0.5
    SE2568L

    2.4-2.52.4527
    27
     25
    25
     3.3
    5
    90
    100
     8-pin QFN, 2 x 2 x 0.9
    SE2565T

    2.4-2.52.4531 30 3.3 16-pin QFN, 3 x 3 x 0.6
    SE2528L

    2.4-2.52.4533
    34
     26.5
    28.5
     3.3
    5
     16-pin QFN, 4 x 4 x 0.9
    SE2527L

    2.4-2.52.4533
    34
     26.5
    28.5
     3.5
    5
     16-pin QFN, 4 x 4 x 0.9
    SE2425U

    2.4-2.52.4528.2  3.3 16-pin QFN, 3 x 3 x 0.5
    RFX242

      3223 @ -35dB EVM
    25 @ -30dB EVM
     31 4.5-5.5 240 3 x 3 x 0.55 
    RFX240

      3025 @ -30dB EVM. 30 3.6-5.5 210 3 x 3 x 0.55