Wi-Fi Connectivity Front-end Modules-
Dual-Band Front-end Modules for Wi-Fi Connectivity

Parametric Search
Click on a value of an attribute to apply filter. Click on the selected value again to deselect. Click on "Reset all filters" to reset.

Products are sorted by Part Number alphabetically, with the new products on top. To sort products by a particular attribute, click on the attribute's column header.

  • NewPart NumberCartPDFFrequency
    (GHz)
    802.11
    WLAN
    Standard
    Antenna PortsArchitectureTyp. Current
    @ VCC = 3.3 V
    (mA)
    Typ. POUT
    @ 2.5%
    EVM (dBm)
    Typ. POUT
    @ 3.0%
    EVM (dBm)
    Typ. Tx Gain (dB)VCC

    (V)
    Package
    (mm)
    Pb-FreeGreen
    SKY85812-11

    2402-2482
    4900-5925
    ac1SkyOne® WiFi Dual-Band 802.11ac Front-End Module
    with Coex Filter and Diplexer
    8 -- 16-pin MCM,
    3 x 3 x 0.8
    SKY85809-11

    2.4-2.5
    5.15-5.85
    a/b/g/n/ac1Dual Band 802.11a/b/g/n/ac WLAN FEM 3.95-5.528-pin QFN, 4 x 4 x 0.6
    SKY85806-11

    2.4-2.5,
    5.15-5.90
    a/g/n/ac1802.11a/g/n/ac WLAN Front-EndTBDTBD TBD 28-pin QFN, 4.0 x 3.0 x 0.8
    SKY85803

    2.4-2.5,
    4.9-5.9
    a/b/g/n/ac1802.11a/b/g/n/ac WLAN Front-EndTBDTBD TBD 24-pin LGA,
    4 x 4 x 1.0
    SE5516A

    2.4-2.5,
    4.9-5.9
    a
    b
    g
    n (2G)
    n (5G)
    ac (2G)
    ac (5G)
    1802.11a/g/n/ac Wireless LAN Front End220
    205
    185
    TBD
    TBD
    155
    190
    16
    21
    18
    18 (@ 3.0% EVM)
    16 (@ 3.0% EVM)
    16 (@ 1.8% EVM)
    13 (@ 1.8% EVM)
     25-30 24-pin LGA,
    4 x 4 x 1.0
    SE5512L

    4.9-5.85
    2.4-2.5
    a
    b
    g
    1Dual Band 802.11a/b/g/n
    WLAN Front End
    210
    175
    150
     16
    19
    18
    TBD 24-pin QFN,
    4 x 4 x 0.9
    SE5511T

    4.9-5.9
    2.4-2.5
    a
    g
    2Dual Band 802.11n
    WLAN/BT Front End
    205
    190
     18
    20
    26
    26
     28-pin QFN,
    3 x 4 x 0.6
    SE5510T

    4.9-5.9
    2.4-2.5
    a
    g
    2Dual Band 802.11n
    WLAN/BT Front End
    205
    190
     18
    20
    26
    26
     28-pin QFN,
    3 x 4 x 0.6
    SE5503A

    4.9-5.9
    2.4-2.5
    a
    b
    g
    1Dual Band 802.11a/b/g/n
    WLAN Front End
    220
    190
    150
     16
    21
    18
    24
    27
    27
     24-pin LGA,
    4 x 4 x 1.0
    SE5502L

    4.9-5.875
    2.4-2.5
    a
    b
    g
    1Dual Band 802.11a/b/g/n
    WLAN Front End
    210
    175
    150
     16
    21
    18
    26
    28
    28
     24-pin QFN,
    4 x 4 x 0.9
    SE5501L

    5.15-5.85
    2.4-2.485
    a
    g
    2Dual Band 802.11n
    WLAN/BT Front End
    190
    130
     18
    20
    18
    22
     30-pin QFN,
    3 x 5 x 0.9
    SE2595L

    4.9-5.85
    2.4-2.485
    a
    b
    g
    1Dual Band 802.11n
    WLAN Front End
    230
    TBD
    180
     16
    20
    18
    23
    26
    26
     32-pin QFN,
    5 x 5 x 0.9
    SE2594L

    4.9-5.875
    2.4-2.5
    a
    b
    g
    1Dual Band 802.11a/b/g/n
    WLAN Front End
    220
    180
    150
     16.5
    21
    18
    24
    27
    27
     32-pin QFN,
    5 x 5 x 0.9
    SE2593A20

    4.9-5.85
    2.4-2.5
    a
    b
    g
    1Dual Band 802.11n
    WLAN Front End
    180
    -
    180
     16
    20
    18
    28
    30
    30
     30-pin LGA,
    5 x 6 x 1.0
    SE2577L

    4.9-5.875
    2.4-2.5
    a
    b
    g
    n
    1DUAL BAND 802.11a/b/g/n
    WLAN FRONT END
         20-pin QFN,
    3 X 3 X 0.9
    SE2548A

    4.9-5.875
    2.4-2.5
    a
    b
    g
    1Dual Band 802.11a/b/g/n
    WLAN Front End
    175
    250
    170
     16.5
    21
    18
    24
    26
    26
     32-pin LGA,
    5 x 5 x 1.0
    SE2547A

    4.9-5.875
    2.4-2.5
    a
    b
    g
    2Dual Band 802.11a/b/g/n
    WLAN Front End
    170
    250
    170
     16.5
    21
    18
    24
    26
    26
     32-pin LGA,
    5 x 5 x 1.0