hero home image description

Internet of Things

The Internet of Things (IoT) is rapidly transforming industries, communities and our daily lives. While IoT is becoming a reality, billions of connections are yet to be made. Our products leverage multiple wireless technologies — for a wide range of applications requiring different frequency ranges, data rates and battery life — to bring everyone and everything closer to vital information wherever it is needed.

SKY66408-11 Front-end Modules for Connected Home, Industrial, M2M, Medical, Smart Energy and Wearables 2.4 GHz Front-End Module (FEM) for Zigbee Technology, Thread, and Devices with a Port Suitable for Bluetooth® Applications
SKY66430-11 Front-end Modules for Cellular IoT and M2M 5G Massive IoT System-in-Package
SKY66423-11 Front-end Modules for Connected Home, Industrial, M2M, Medical, Smart Energy and Wearables 860 to 930 MHz RF Front-End Module
SKY66422-11 Front-end Modules for Connected Home, Industrial, M2M, Medical, Smart Energy and Wearables 860 to 930 MHz RF Front-End Module
SKY66421-11 Front-end Modules for Connected Home, Industrial, M2M, Medical, Smart Energy and Wearables 860 to 930 MHz RF Front-End Module
SKY66420-11 Front-end Modules for Connected Home, Industrial, M2M, Medical, Smart Energy and Wearables 860 to 930 MHz RF Front-End Module
SKY66121-11 Front-end Modules for Connected Home, Industrial, M2M, Medical, Smart Energy and Wearables 169 to 170 MHz Transmit / Receive Front-End Module
SKY77368-11 4G/LTE Power Amplifiers Power Amplifier Module for Quad-Band GSM / GPRS / EDGE / TD-SCDMA / TDD LTE / HD-FDD LTE
SKY66405-11 Front-end Modules for Connected Home, Industrial, M2M, Medical, Smart Energy and Wearables 2.4 GHz Front-End Module (FEM) for Zigbee Technology/Thread/Bluetooth® Applications
SKY68020-11 Front-end Modules for Cellular IoT and M2M LTE Universal Multi-Band Front-End Module for IoT
SKY66404-11 Front-end Modules for Connected Home, Industrial, M2M, Medical, Smart Energy and Wearables 2.4 GHz Front-End Module for Zigbee® Technology Applications/Thread/Bluetooth® Applications

internet of things resources

Published Articles LTE Multi-Band FEMs for the Internet of Things (January 2017) MPD_201701.pdf
Published Articles Front-End Modules Make Smart Connections for IoT (November 2016) MWRF_112016_Fulga.pdf
Published Articles Emerging LPWAN Technologies for Industrial IoT (August 2016) Energy_Exchange_082016.pdf
Product Brief SKY66115-11 400 to 510 MHz Front-end Module Low power, cost-effective solution increases range and ouput power for smart metering and Internet of Things applications PB131_15A_11_24_15.pdf
Block Diagrams Short Range Radio Short_Range_Radio.pdf
Block Diagrams Thermostat Thermostat.pdf
Block Diagrams Smart Meter Communication Module (Simplified) Smart_Meter_Communication.pdf