Skip to Main Content
Products
Default
Amplifiers
Audio and Radio
Attenuators
Clocks and Timing
Diodes
Front-End Modules
Filters
Isolation
Modems And DAAs
Optocouplers
Power Management
Power Over Ethernet
RF Passives
Switches
TV And Video
Voice
Previously Visited Products
You have not visited any product pages.
New and Featured Products
Timing - Network Synchronization for Data Center and Wireline and Wireless Infrastructure
Cellular Front-end Modules for 5G NR
Timing - Jitter Attenuators
Isolation - Isolated Gate Drivers
Isolation - Digital Isolators
Technology Standards
Bluetooth®
Cellular
GPS / GNSS
IEEE 1588
LoRa
PCI Express (PCIe)
SerDes
Wi-Fi
Wi-SUN
Zigbee®
Amplifiers
Cellular PAs
5G
4G/LTE
3G/CDMA/TDSCDMA/WCDMA
2G/GSM/GPRS/EDGE
Multimode Multiband (MMMB)
Bluetooth
Gain Block (General Purpose)
Wi-Fi Connectivity
BDS/GPS/GNSS
Low Noise Amplifiers (LNAs)
CATV
Variable Gain Amplifiers (VGAs)
Wireless Infrastructure And Small Cells
Smart Energy - Connected Home And Automation 802.15.4, ISM And Zigbee®
High-Efficiency Small Cell Power Amps For 5G
Technology Standards
Bluetooth®
Cellular
GPS / GNSS
IEEE 1588
LoRa
PCI Express (PCIe)
SerDes
Wi-Fi
Wi-SUN
Zigbee®
Audio And Radio
Audio Gate Drivers
Automotive Tuners
Automotive Digital Data Receivers
Automotive Digital Radio Coprocessors
Consumer Digital Radios
FM Radios
Home Audio Solutions
Multiband Radios
Wireless Gaming
Evaluation Kits
Technology Standards
Bluetooth®
Cellular
GPS / GNSS
IEEE 1588
LoRa
PCI Express (PCIe)
SerDes
Wi-Fi
Wi-SUN
Zigbee®
Attenuators
Digital Attenuators
Voltage Variable Attenuators (VVAs)
Fixed Attenuator Pads (ATN3580)
Fixed Attenuator Pads (ATN3590)
Technology Standards
Bluetooth®
Cellular
GPS / GNSS
IEEE 1588
LoRa
PCI Express (PCIe)
SerDes
Wi-Fi
Wi-SUN
Zigbee®
Clocks And Timing
Automotive Timing
Automotive Clock Buffers
Automotive Clock Generators
Automotive PCI Express (PCIe) Clock Buffers
Automotive PCIe Clock Generators
Clock Buffers
Any Format
CMOS
HCSL
LVDS
LVPECL
PCIe
PCIe Zero-Delay
SSTL
HSTL
PCIe Timing
PCIe Clock Generators
PCIe Clock Buffers
Clock Generators
CMOS
General Purpose
Low-Jitter
PCIE
Ultra-Low Jitter
Oscillators
XO -
Ultra Low Jitter
,
Low Jitter
,
General Purpose
VCXO -
Ultra Low Jitter
,
Low Jitter
,
General Purpose
Network Synchronization for Data Center and Wireline and Wireless Infrastructure
NetSync™ Network Synchronizer Clocks
AccuTime™ IEEE 1588 software
Legacy Network Synchronizer Clocks
Jitter Attenuators
Wireless Jitter Attenuators
Coherent Optical Clocks
General Purpose Jitter Attenuators
High-Performance Jitter Attenuators
RF Synthesizers
Evaluation Kits
Timing Blog
Diodes
Limiter Diodes
PIN Diodes
Schottky Diodes
Varactor Diodes
High reliability Diodes
Limiter Modules
Technology Standards
Bluetooth®
Cellular
GPS / GNSS
IEEE 1588
LoRa
PCI Express (PCIe)
SerDes
Wi-Fi
Wi-SUN
Zigbee®
Front-End Modules
Cellular
5G/5G NR
4G/LTE
3G/CDMA/TDSCDMA/WCDMA
2G/GSM/GPRS/EDGE
Cellular IoT and M2M
Multi-Band
Automotive
Cellular Iot
BDS/GPS/GNSS
Wi-Fi Connectivity
2.4 GHz
5 GHz
6 GHz
Multi-Band
View All
Diversity Receive
Massive-MIMO
Connected Home, Industrial, M2M, Medical, Smart Energy And Wearables
CATV
Technology Standards
Bluetooth®
Cellular
GPS / GNSS
IEEE 1588
LoRa
PCI Express (PCIe)
SerDes
Wi-Fi
Wi-SUN
Zigbee®
Filters
BAW Filters
Technology Standards
Bluetooth®
Cellular
GPS / GNSS
IEEE 1588
LoRa
PCI Express (PCIe)
SerDes
Wi-Fi
Wi-SUN
Zigbee®
Isolation
Automotive Isolation
Digital Isolators
Isolated Gate Drivers
Isolated Analog and ADCs
Industrial I/O
Isolated FET Drivers
Isolated Transceivers
Evaluation Kits
Technology Standards
Bluetooth®
Cellular
GPS / GNSS
IEEE 1588
LoRa
PCI Express (PCIe)
SerDes
Wi-Fi
Wi-SUN
Zigbee®
Modems And DAAs
Data And Voice Modems
Fax Modems
Technology Standards
Bluetooth®
Cellular
GPS / GNSS
IEEE 1588
LoRa
PCI Express (PCIe)
SerDes
Wi-Fi
Wi-SUN
Zigbee®
Optocouplers
Phototransistor Optocouplers
High-Speed Optocouplers
Low Input Current Photodarlington Optocouplers
High-Speed Switching, High CMR, Logic Gate Optocouplers
Schmitt Trigger Optocouplers
Linear Optocouplers
Photovoltaic Optocouplers
High-Speed MOS-FET Driver
Custom Solutions
Technology Standards
Bluetooth®
Cellular
GPS / GNSS
IEEE 1588
LoRa
PCI Express (PCIe)
SerDes
Wi-Fi
Wi-SUN
Zigbee®
Power Management
Display And Lighting
Port Protection And Power Distribution
Voltage Regulation
Technology Standards
Bluetooth®
Cellular
GPS / GNSS
IEEE 1588
LoRa
PCI Express (PCIe)
SerDes
Wi-Fi
Wi-SUN
Zigbee®
Power Over Ethernet
Powered Devices
Class 3 15W Powered Devices
Class 4 30W Powered Devices
Class 8 90W Powered Devices
Reference Designs
PSE Controllers - Power Sourcing Equipment
Multi-Port Pse Controllers
Single-Port Pse Controllers
Evaluation Kits
PoE Training Videos
Technology Standards
Bluetooth®
Cellular
GPS / GNSS
IEEE 1588
LoRa
PCI Express (PCIe)
SerDes
Wi-Fi
Wi-SUN
Zigbee®
RF Passives
MIS Silicon Chip Capacitors
Couplers
Multiplexers
Technology Standards
Bluetooth®
Cellular
GPS / GNSS
IEEE 1588
LoRa
PCI Express (PCIe)
SerDes
Wi-Fi
Wi-SUN
Zigbee®
Switches
Antenna Swap Switches
Antenna Switch Modules
Antenna Tuning Switches
Carrier Aggregation
Differential Receive Filter Switches
DPDT Antenna Diversity Switches
High Power SPDT And SPST Pin Diode Switches
Smart Coupler
Band Distribution & General Purpose Switches
SPST
SPDT (SP2T)
SP3T
SP4T
High Throw Count
Ultra Linear (SVLTE)
Technology Standards
Bluetooth®
Cellular
GPS / GNSS
IEEE 1588
LoRa
PCI Express (PCIe)
SerDes
Wi-Fi
Wi-SUN
Zigbee®
TV And Video
Digital TV And Satellite Demodulators
TV Tuners
Evaluation Kits
Technology Standards
Bluetooth®
Cellular
GPS / GNSS
IEEE 1588
LoRa
PCI Express (PCIe)
SerDes
Wi-Fi
Wi-SUN
Zigbee®
Voice
ProSLIC Voice Solutions
Voice DAAs
Evaluation Kits
Technology Standards
Bluetooth®
Cellular
GPS / GNSS
IEEE 1588
LoRa
PCI Express (PCIe)
SerDes
Wi-Fi
Wi-SUN
Zigbee®
Applications
Default
Aerospace and Defense
Automotive
Consumer (Wi-Fi)
Data Centers
Industrial
Infrastructure
Internet of Things (IoT)
Medical and Healthcare
Mobile
Optical Networking
Previously Visited Applications
You have not visited any application pages.
New and Featured Applications
Timing - SerDes (Serializer/Deserializer)
Timing - 5G and 6G Cellular Infrastructure and Timing Solutions
Front-end Modules for Wi-Fi® 7 (802.11be) Applications
Infrastructure - Small Cell
Technology Standards
Bluetooth
Cellular
GNSS / GPS
IEEE 1588
LoRa
PCI-Express
SerDes
Wi-Fi
Wi-SUN
Zigbee
Aerospace and Defense
Avionics
Communications
Imaging and Radar
Space
Technology Standards
Bluetooth
Cellular
GNSS / GPS
IEEE 1588
LoRa
PCI-Express
SerDes
Wi-Fi
Wi-SUN
Zigbee
Automotive
Infotainment Digital Cockpit Processing Units
Radio Infotainment
Traction Inverters
Networking Gateways
Battery Management
ADAS And Automated Driving
On-Board Chargers
Lidar, Radar, And Camera Systems
EV Main DC-DC Converter
PTC Heater
Cellular Telematics
Cellular Compensator
Remote Keyless Entry
DSRC And V2X
Technology Standards
Bluetooth
Cellular
GNSS / GPS
IEEE 1588
LoRa
PCI-Express
SerDes
Wi-Fi
Wi-SUN
Zigbee
Consumer
Audio
Video and Displays
Routers, Gateways and Access Points
Gaming
Set-Top Boxes
Technology Standards
Bluetooth
Cellular
GNSS / GPS
IEEE 1588
LoRa
PCI-Express
SerDes
Wi-Fi
Wi-SUN
Zigbee
Data Centers
PoE Routers/Switches
Power Supplies
Storage
Servers
Accelerator Cards
Optical Modules
SmartNICs
Spine, Leaf & ToR Switches
Technology Standards
Bluetooth
Cellular
GNSS / GPS
IEEE 1588
LoRa
PCI-Express
SerDes
Wi-Fi
Wi-SUN
Zigbee
Industrial
Factory Automation
Motor Control
Power and Energy
Power Supplier
Professional Audio/Video
Technology Standards
Bluetooth
Cellular
GNSS / GPS
IEEE 1588
LoRa
PCI-Express
SerDes
Wi-Fi
Wi-SUN
Zigbee
Wireless Infrastructure
Small Cell
Macro Radio Unit
Massive MIMO
O-RAN
Microwave / MmWave
Baseband / DU
Reference Designs
Technology Standards
Bluetooth
Cellular
GNSS / GPS
IEEE 1588
LoRa
PCI-Express
SerDes
Wi-Fi
Wi-SUN
Zigbee
Internet of Things (IoT)
Asset Tracking
Connected Home
Cellular IoT & M2M
Home Security / Automation
Industrial IoT
Lighting
Smart Retail
Smart City and Energy
Wearables
Technology Standards
Bluetooth
Cellular
GNSS / GPS
IEEE 1588
LoRa
PCI-Express
SerDes
Wi-Fi
Wi-SUN
Zigbee
Medical And Healthcare
Hearing Aids
Imaging and Diagnostics
Portable Medical
Biomedical Materials
Ultrasound, X-Rays and CT Scanners
Technology Standards
Bluetooth
Cellular
GNSS / GPS
IEEE 1588
LoRa
PCI-Express
SerDes
Wi-Fi
Wi-SUN
Zigbee
Mobile
Smartphones
Tablets
Wearables
Technology Standards
Bluetooth
Cellular
GNSS / GPS
IEEE 1588
LoRa
PCI-Express
SerDes
Wi-Fi
Wi-SUN
Zigbee
Optical Networking
Switch/Router
OTN/PTN
Data Center Interconnect
PON
Campus/Branch Switch
Network Security
Technology Standards
Bluetooth
Cellular
GNSS / GPS
IEEE 1588
LoRa
PCI-Express
SerDes
Wi-Fi
Wi-SUN
Zigbee
Design Hub
Technical Documents
Application Notes
Block Diagrams
Conference Papers
Data Sheets
Data Shorts
Designer Info / Kits
Last Time Buy
Product Announcements
Product Briefs
Product Summaries
Reference Manuals
Release Notes
Safety Certifications
Schematics And Layouts
User Guides
White Paper
View All Documentation
Reference Designs
Clock and Timing
Isolation - GaN
Isolation - SIC Partner
PoE PDs
Wireless
Training
Media Gallery
Training Videos
Blog
Tools
Bootstrap Calculator
Cross Reference
ClockBuilder Pro
Isolation Calculator
AccuTime™
View All
System Solutions
Antenna Management
Cellular IoT
Diversity Receive (DRx) and MIMO
Home Audio Solutions
Integrated Infrastructure
Non-Linear FEM
Sky5®
SkyOne®
Transmit
Wi-Fi Connectivity
Sales & Support
How to Buy
Sales Office
Representatives
Distributors
Contact Sales
Support & Resources
Contact Support
Certificate of Conformance
Cross Reference
EOL/LTB
Product Lifecycle Status Lookup
Training
Media Gallery
Training Videos
Blog
Company
About
About Us
Awards
Events
Quality
Sustainability
Suppliers
News and Media
In the News
New Product Announcements
Blog
Media Gallery
Logos
Conference Papers
Investors
Investor Overview
Investor Snapshot
Annual Reports
Corporate Governance
Dividends Info
Investor Events
Press Releases
SEC Filings
Stock Information
All Investor Resources
Careers
Job Openings
Job Areas
Culture
Benefits
Community
University Relations
Our Hiring Process
Employees
Skyworks Filter Solutions - Japan (SFSJ)
Contact
Contact Us
Sales Contact
Support and Resources
Distributors and Sales Representatives
Office Locations
Website Comments
How To Buy
Sustainability
Careers
EN
English
español
日本
中国
한국어
Deutsch
台灣
Search Skyworks
Site Content
Products
Toggle navigation
Site Content
Products
Products
Amplifiers
Cellular PAs
Gain Block (General Purpose)
Wi-Fi Connectivity
BDS/GPS/GNSS
Low Noise Amplifiers (LNAs)
CATV
Variable Gain Amplifiers (VGAs)
Wireless Infrastructure And Small Cells
Smart Energy - Connected Home And Automation 802.15.4, ISM And Zigbee®
High-Efficiency Small Cell Power Amps For 5G
Audio and Radio
Audio Gate Drivers
Automotive Tuners
Automotive Digital Data Receivers
Automotive Digital Radio Coprocessors
Consumer Digital Radios
FM Radios
Home Audio Solutions
Multiband Radios
Wireless Gaming
Evaluation Kits
Attenuators
Digital Attenuators
Voltage Variable Attenuators (VVAs)
Fixed Attenuator Pads (ATN3580)
Fixed Attenuator Pads (ATN3590)
Clocks and Timing
Automotive Timing
Clock Buffers
Clock Generators
PCIe Timing
Oscillators
Network Synchronization for Data Center and Wireline and Wireless Infrastructure
Jitter Attenuators
RF Synthesizers
Evaluation Kits
Timing Blog
Diodes
Limiter Diodes
PIN Diodes
Schottky Diodes
Varactor Diodes
High reliability Diodes
Limiter Modules
Front-End Modules
Cellular
Automotive
Cellular Iot
Bds/Gps/Gnss
Wi-Fi Connectivity
Diversity Receive
Massive-MIMO
Connected Home, Industrial, M2M, Medical, Smart Energy And Wearables
CATV
Filters
BAW Filters
Isolation
Automotive Isolation
Digital Isolators
Isolated Gate Drivers
Isolated Analog and ADCs
Industrial I/O
Isolated FET Drivers
Isolated Transceivers
Evaluation Kits
Modems And DAAs
Data And Voice Modems
Fax Modems
Optocouplers
Phototransistor Optocouplers
High-Speed Optocouplers
Low Input Current Photodarlington Optocouplers
High-Speed Switching, High CMR, Logic Gate Optocouplers
Schmitt Trigger Optocouplers
Linear Optocouplers
Photovoltaic Optocouplers
High-Speed MOS-FET Driver
Custom Solutions
Power Management
Display And Lighting
Port Protection And Power Distribution
Voltage Regulation
Power Over Ethernet
Powered Devices
PSE Controllers - Power Sourcing Equipment
Evaluation Kits
PoE Training Videos
RF Passives
MIS Silicon Chip Capacitors
Couplers
Multiplexers
Switches
Antenna Swap Switches
Antenna Switch Modules
Antenna Tuning Switches
Carrier Aggregation
Differential Receive Filter Switches
DPDT Antenna Diversity Switches
High Power SPDT And SPST Pin Diode Switches
Smart Coupler
Band Distribution & General Purpose Switches
TV And Video
Digital TV And Satellite Demodulators
TV Tuners
Evaluation Kits
Voice
ProSLIC Voice Solutions
Voice DAAs
Evaluation Kits
Technology Standards
Bluetooth
Cellular
GPS / GNSS
IEEE 1588
LoRa
PCI-Express
SerDes
Wi-Fi
Wi-SUN
Zigbee
Applications
Aerospace and Defense
Avionics
Communications
Imaging and Radar
Space
Automotive
Infotainment Digital Cockpit Processing Units
Radio Infotainment
Traction Inverters
Networking Gateways
Battery Management
ADAS And Automated Driving
On-Board Chargers
Lidar, Radar, And Camera Systems
EV Main DC-DC Converter
PTC Heater
Cellular Telematics
Cellular Compensator
Remote Keyless Entry
DSRC And V2X
Consumer (Wi-Fi)
Audio
Video and Displays
Routers, Gateways and Access Points
Gaming
Set-Top Boxes
Data Centers
PoE Routers/Switches
Power Supplies
Storage
Servers
Accelerator Cards
Optical Modules
SmartNICs
Spine, Leaf & ToR Switches
Industrial
Factory Automation
Motor Control
Power and Energy
Power Supplier
Professional Audio/Video
Infrastructure
Small Cell
Macro Radio Unit
Massive MIMO
O-RAN
Microwave / MmWave
Baseband / DU
Reference Designs
Internet of Things (IoT)
Asset Tracking
Cellular IOT & M2M
Connected Home
Home Security / Automation
Industrial IOT
Lighting
Smart City and Energy
Smart Retail
Wearables
Medical and Healthcare
Hearing Aids
Imaging and Diagnostics
Portable Medical
Biomedical Materials
Ultrasound, X-Rays and CT Scanners
Mobile
Smartphones
Tablets
Wearables
Optical Networking
Switch/Router
OTN/PTN
Data Center Interconnect
PON
Campus/Branch Switch
Network Security
Technology Standards
Bluetooth
Cellular
GNSS / GPS
IEEE 1588
LoRa
PCI-Express
SerDes
Wi-Fi
Wi-SUN
Zigbee
Design Hub
Technical Documents
Application Notes
Block Diagrams
Conference Papers
Data Sheets
Data Shorts
Designer Info / Kits
Last Time Buy
Product Announcements
Product Briefs
Product Summaries
Reference Manuals
Release Notes
Safety Certifications
Schematics And Layouts
User Guides
White Paper
View All Documentation
Reference Designs
Clock and Timing
Isolation - GaN
Isolation - SIC Partner
PoE PDs
Wireless
View All
Training
Tools and Training
Media Gallery
Training Videos
Blog
Tools
Bootstrap Calculator
Cross Reference
ClockBuilder Pro
Isolation Calculator
AccuTime
View All
System Solutions
Antenna Management
Cellular IoT
Diversity Receive (DRx) and MIMO
Home Audio Solutions
Integrated Infrastructure
Non-Linear FEM
Sky5®
SkyOne®
Transmit
Wi-Fi Connectivity
Sales & Support
How to Buy
Sales Offices
Representatives
Distributors
Contact Sales
Support & Resources
Contact Support
Certificate of Conformance
Cross Reference
EOL/LTB
Product Lifecycle Status Lookup
Training
Tools and Training
Media Gallery
Training Videos
Blog
Company
About
About Us
Awards
Events
Quality
Sustainability
Suppliers
Thought Leadership
News and Media
News and Media Home
In the News
New Product Announcements
Blog
Media Gallery
Logos
Conference Papers
Investors
Investor Overview
Investor Snapshot
Annual Reports
Corporate Governance
Dividends Info
Investor Events
Press Releases
SEC Filings
Stock Information
All Investor Resources
Careers
Careers Overview
Job Openings
Job Areas
Culture and Diversity
Benefits
Community
University Relations
Our Hiring Process
Employees
Skyworks Filter Solutions - Japan (SFSJ)
Contact
Contact Us
Sales Contact
Support and Resources
Distributors and Sales Representatives
Office Locations
Website Comments
How To Buy
Sustainability
Careers
EN
English
español
日本
中国
한국어
Deutsch
台灣
Home
Search
Filters
Clear All Filters
Show more
Content Type
10377
Products
4856
Documents
5071
Site Content
450
Products
7486
Amplifiers
681
Cellular Power Amplifiers
153
2G/GSM/GPRS/EDGE Power Amplifiers
13
3G/CDMA/TDSCDMA/WCDMA Power Amplifiers
52
4G/LTE Power Amplifiers
51
Multimode Multiband (MMMB) Power Amplifiers
37
High-efficiency Small Cell Power Amps for 5G
48
Low Noise Amplifiers
98
Wi-Fi Connectivity Amplifiers
62
2.4 GHz Low Noise Amplifiers for Wi-Fi Connectivity
8
2.4 GHz Power Amplifiers for Wi-Fi Connectivity
31
5 GHz Low Noise Amplifiers for Wi-Fi Connectivity
8
5 GHz Power Amplifiers for Wi-Fi Connectivity
15
Wireless Infrastructure / Small Cell Power Amplifiers
101
Driver Amp for Macro Base Station and Massive MIMO
25
High Efficiency Linearizable Small Cell Power Amplifiers
38
High Linearity Pre-Driver Power Amplifiers
23
LNA and Pre Driver for Macro Base Station and Massive MIMO
28
LNA for Small Cell
18
Pre-Driver for Small Cell
23
Attenuators
120
Fixed Attenuator Pads
61
ATN3580 Fixed Attenuator Pads
29
ATN3590 Fixed Attenuator Pads
32
Audio and Radio
165
Si469xx/xxC Automotive Digital Radio Coprocessors
28
Clocks and Timing
1392
Any Format Clock Buffers
62
Automotive Clock Generators
30
CMOS Clock Buffers
37
CMOS Clock Generators
78
General Purpose Clock Generators
114
General Purpose Jitter Attenuators
120
General Purpose Oscillators - XO
61
General Purpose Voltage Controlled Crystal Oscillators - VCXO
43
HCSL Clock Buffers
25
High-Performance Jitter Attenuators
138
Legacy Network Synchronizer Clocks
54
Low Jitter Crystal Oscillators - XO
76
Low Jitter Voltage Controlled Crystal Oscillators - VCXO
28
Low-Jitter Clock Generators
48
LVDS Clock Buffers
24
LVPECL Clock Buffers
38
NetSync™ Network Synchronizer Clocks
76
PCIe Clock Buffers
43
PCIe Clock Generators
72
Timing - Evaluation Kits
106
Ultra Series™ Crystal Oscillators - XO
41
Ultra-Low Jitter Clock Generators
63
Wireless Jitter Attenuators
47
Diodes
501
Attenuator PIN Diodes
48
Attenuator PIN Diode Chips
9
Attenuator PIN Diode Wafer on Film Frame
8
High Reliability Attenuator PIN Diodes
9
Plastic Surface Mount (SMT) Attenuator PIN Diodes
33
Beam-Lead Schottky Diode
69
Beam-Lead Anti-Parallel, N-Type
16
Beam-Lead Bridge Quad
15
Beam-Lead Common Cathode
18
Beam-Lead P-Type Detector
11
Beam-Lead Ring Quad
17
Beam-Lead Series Pair, N-Type
12
Beam-Lead Single N-Type
15
High Reliability Diodes
162
High Reliability Epoxy Octo Quad Ring Schottky Diodes
9
High Reliability Hermetic Ceramic Abrupt Varactor Diodes
13
High Reliability Hermetic Ceramic Attenuator PIN Diodes
9
High Reliability Hermetic Ceramic Hyperabrupt Varactor Diodes
11
High Reliability Hermetic Ceramic Packaged Silicon Limiter Diodes
24
High Reliability Hermetic Ceramic Schottky Diodes
78
High Reliability Hermetic Ceramic Switching PIN Diodes
36
High Reliability Silicon Schottky Barrier Diodes
9
High Reliability Zero Bias Silicon Schottky Barrier Detector Diodes (CDC763X)
9
High Reliability Zero Bias Silicon Schottky Barrier Detector Diodes (DDC235X)
8
High Reliability Schottky Diodes
91
High Reliability Epoxy Octo Quad Ring Schottky Diodes
9
High Reliability Hermetic Ceramic Schottky Diodes
78
High Reliability Silicon Schottky Barrier Diodes
9
High Reliability Zero Bias Silicon Schottky Barrier Detector Diodes (CDC763X)
9
High Reliability Zero Bias Silicon Schottky Barrier Detector Diodes (DDC235X)
8
Hyperabrupt Varactor Diodes
64
High Reliability Hermetic Ceramic Hyperabrupt Varactor Diodes
11
Hyperabrupt Varactor Diode Chips
10
Plastic Surface Mount (SMT) Hyperabrupt Varactor Diodes
45
Wide Tuning Range (Hyperabrupt) Varactor Diodes - AEC-Q101 Qualified
4
Limiter Diodes
87
High Reliability Limiter Diodes
24
Limiter Diode Chips
30
Limiter Modules
8
Limiters for Macro Base Station and Massive MIMO
8
Plastic Surface Mount (SMT) Limiter Diodes
36
Schottky Diodes
60
0201 and Plastic Surface Mount (SMT) Schottky
22
AEC-Q101 Qualified Schottky Diodes
6
Schottky Chips and Beamless Diodes
33
Schottky Diode Wafer on Film Frame
9
Switching Silicon PIN Diodes
121
Beam Lead PIN Diodes
10
High Reliability Switching PIN Diodes
39
PIN Diode Chips
37
PIN Diode Wafer on Film Frame
8
Plastic Surface Mount (SMT) PIN Diodes
62
Filters
23
BAW Filters
23
Front-end Modules
814
BDS/GPS/GNSS Front-end Modules
24
Cellular Front-end Modules
200
2G/GSM/GPRS/EDGE Front-end Modules
25
3G/CDMA/TDSCDMA/WCDMA Front-end Modules
23
4G/LTE Front-end Modules
49
5G/5G NR Front-end Modules
76
Front-end Modules for Cellular IoT and M2M
19
Multi-Band Front-end Modules for Cellular
17
Diversity Receive Modules
38
Evaluation-Kits
32
Front-end Modules for Automotive
42
Front-end Modules for Connected Home, Industrial, M2M, Medical, Smart Energy and Wearables
110
Wi-Fi Connectivity Front-end Modules
219
2.4 GHz Front-end Modules for Wi-Fi Connectivity
69
5 GHz Front-end Modules for Wi-Fi Connectivity
83
6 GHz Front-end Modules for Wi-Fi Connectivity
17
Multi-Band Front-end Modules for Wi-Fi Connectivity
18
Isolation
2755
Isolation - Evaluation Kits
93
Si822x/3x Automotive Isolated Gate Drivers
130
Si822x/3x Isolated Gate Drivers
150
Si8239x Automotive Isolated Gate Drivers
91
Si8239x Isolated Gate Drivers
91
Si823Hx Automotive Isolated Gate Drivers
71
Si823Hx Isolated Gate Drivers
72
Si825xx Automotive Isolated Gate Drivers
24
Si826x Isolated Gate Drivers
28
Si827x Automotive Isolated Gate Drivers
50
Si827x Isolated Gate Drivers
50
Si828x Automotive Isolated Gate Drivers
76
Si828x Isolated Gate Drivers
78
Si82Ax Automotive Isolated Gate Drivers
35
Si82Ax Isolated Gate Drivers
38
Si82Bx Automotive Isolated Gate Drivers
44
Si82Bx Isolated Gate Drivers
48
Si82Cx Automotive Isolated Gate Drivers
36
Si82Cx Isolated Gate Drivers
40
Si82Dx Automotive Isolated Gate Drivers
45
Si82Dx Isolated Gate Drivers
47
Si82Ex Automotive Isolated Gate Drivers
45
Si82Ex Isolated Gate Drivers
49
Si82Fx Automotive Isolated Gate Drivers
56
Si82Fx Isolated Gate Drivers
62
Si834x Isolated Smart Switch
37
Si838x Digital Isolators
28
Si84xx Digital Isolators (Legacy products, Not Recommended for New Designs) (1)
188
Si86Px Digital Isolators
35
Si86Sx Automotive Digital Isolators
152
Si86Sx Digital Isolators
161
Si86xx Automotive Digital Isolators
258
Si86xx Digital Isolators
259
Si86xxT Automotive Digital Isolators
33
Si86xxT Digital Isolators
35
Si87xx Digital Isolators
61
Si88xx Automotive Digital Isolators with Integrated dc-dc Converter
109
Si88xx Digital Isolators
140
Si894x Automotive Isolated Delta-Sigma Modulator for Current Measurement
23
Si894x Isolated Delta-Sigma Modulator for Current Measurement
23
Mixers/Demodulators/Modulators
34
Modems and DAAs
16
Optocouplers
134
High-speed Optocouplers
26
Low Input Current Photodarlington Optocouplers
23
Phototransistor Optocouplers
56
PLLs/Synthesizers/VCOs
14
Power
99
Class 3 15W Powered Devices
39
Power - Evaluation Kits
28
Power Management
140
LED Camera Flash Drivers
30
Charge Pump™ Camera LED Flash Drivers
23
Serial Boost Camera LED Flash Drivers
7
White LED Drivers
57
Charge Pump Based White LED Backlight Drivers
53
Reference Design
5
RF Passives
33
MIS Silicon Chip Capacitors
26
Switches
413
Antenna Switch Modules
29
Carrier Aggregation Switches
11
High Throw Count (>4T) Switches / Antenna Switch Modules (ASM)
18
Antenna Tuning Switches
23
Band Distribution, General Purpose Signal Routing
200
High Throw Count Switches (Band Distribution, Linear Tx/Rx, Rx Diversity, General Purpose Signal Routing)
45
SP3T RF Switches
42
SP4T RF Switches
17
SPDT (SP2T) RF Switches
105
Evaluation-Kits
25
High Power SPDT and SPST PIN Diode Switches
34
Switches for Infrastructure
23
Switches for Macro Base Station and Massive MIMO
9
Switches for Small Cell
14
Transceivers
2
TV and Video
81
Voice
64
Applications
6518
4G LTE
268
5G New Radio
108
Access Points
33
Asset Tracking
1
Audio and Video Displays
18
Automotive
167
Avionics
523
Biomedical Materials
160
Blood Sugar Monitors
25
Cameras
51
CATV
14
Cellular Compensator
14
Cellular IoT and M2M
50
Cellular Telematics
104
Communications
523
Connected Homes
147
C-RAN / O-RAN
1
Data Center Interconnect
1
Data Center Power Supplies
1
Dielectric Powders
7
DSRC and V2X
5
Electronic Warfare
373
Factory Automation
33
Gaming (Consoles and Handheld)
28
HDTV Home Gateways, Bridges and Hubs
25
Hearing Aids
17
Heart Monitors
25
High-efficiency Small Cell Power Amps for 5G
16
Home Security and Automation
62
Industrial IoT
42
Industrial Power Supplies
5
Infotainment
26
Instrumentation
519
Lighting
48
M2M
5
Macro Base Station
48
Macro/Massive MIMO
8
Massive MIMO
47
Mobile Antenna Management
34
Network Gateways
2
Patient Telemetry
25
PoE Routers and Switches
5
Radar
523
Radiation and Clinical Equipment
25
Remote Keyless Entry
21
Routers and Gateways
140
Set-Top Boxes
46
Small Cell Gain Blocks
1
Small Cells
76
Smart Audio
9
Smart Cities
71
Smart Energy
60
Smart Scales
29
Smartphones
464
Space
523
Specialty Medical Applications
199
Surveillance Systems
523
Switch / Router
6
Tablets
80
Wearables
47
Wireless Audio/Video
61
System Solutions
737
Antenna Management Solutions
27
Cellular IoT Solutions
18
DRx and MIMO Solutions
20
Front-end Modules for Wi-Fi® 7 Applications
50
Front-end Modules for Wi-Fi® 8 Applications
8
Integrated Infrastructure
3
Sky5®
73
Sky5® LiTE
13
Sky5® Ultra
11
SkyBlue™
11
SkyHi™
19
SkyOne®
30
SkyOne® LiTE
6
SkyOne® Ultra for Automotive
16
Skyworks® Non-Linear FEMs
59
Transmit Solutions
72
Wi-Fi 6
2
Wi-Fi Connectivity Solutions
299
Document Type
5071
Advertisement
6
Application Notes
324
Auto Guides
1
Block Diagrams
41
Brochure
38
Conflict Minerals Report
14
Corporate
17
Corporate Governance
8
Data Sheet Addendums
27
Data Sheets
1234
Data Shorts
74
Designer Info
940
EEO
6
Environmental
16
Errata
13
Example Code
2
FAQs
1
Information
3
Last Time Buy
317
Miscellaneous
19
New Product Announcements
55
Presentations
17
Press Release
2
Product Brief
36
Product Summary
555
Published Articles
118
Quick Start Guides
1
Reference Designs
9
Reference Manuals
31
Release Notes
9
Safety Certifications
63
Schematics and Layouts
503
Software
316
Supplier Docs
23
User Guides
139
Utilities
2
Video
8
Videos
1
White Paper
82
Parameters
to
View Results
1-12
of
268
for
"diodes"
Filters
Search
1-12
of
268
for
"diodes"
Load 25 More
Back to Top