Sky5™ Platform  

Sky5 Platform

Sky5™ is Skyworks' unifying platform that will power revolutionary 5G applications. Our unprecedented Sky5™ suite of highly flexible and customizable system solutions provide breakthrough performance, footprint and power efficiency transforming the way we live, work, play and educate.

Sky5™ Products

Skyworks is pleased to introduce products from its breakthrough Sky5™ platform enabling 5G connectivity. These advanced wireless engines include highly integrated, high performance transmit/receive front-end solutions as well as diversity receive (DRx) modules. They are designed specifically for new spectrum in the sub-6 GHz range, are baseband agnostic and compliant with 3GPP standards. Additionally, they offer a MIPI® interface and are highly flexible with customizable architectures to deliver exceptional performance, footprint and power efficiency.

Part Number Description
SKY5™–8250 5G NR power amplifier module with integrated filtering and dual path low-noise amplifiers (LNA) supporting n77, n78, n79 and B42, B43, B48 bands. This solution also utilizes SkyBlue™ efficiency technology and integrates a dual antenna output.
SKY5™–3728 5G NR diversity receive module with integrated filtering and dual-path LNAs supporting n77, n78, n79 and B42, B43, B48 bands. The device also integrates antenna switching functionality enabling PCB design flexibility as well as 5G NR SRS hopping support.
SKY5™–5761 Cellular vehicle-to-everything (C-V2X) front-end module with Class 2 power and integrated gain control.
SKY5™–5811 LAA receive module with integrated bypass LNA and variable gain control.
SKY5™–9256-701LF 4 x single pole, single throw antenna aperture tuning switch supporting a broad frequency range of 600 MHz to 6 GHz.

For more information about Sky5™ products, please contact sky5@skyworksinc.com.

For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540