The SKY77712 Power Amplifier Module (PAM) is a fully matched, 10-pad, surface mount module
developed for Time Division Synchronous Code Division Multiple Access (TD-SCDMA) applications.
Skyworks’ SKY77712 also supports TD-SCDMA multi-slot operation.
This small and efficient module packs full 1880–1920 MHz and 2010-2025 MHz bandwidth coverage
into a single compact package. The PAM meets the stringent spectral linearity requirements of
TD-SCDMA transmission, with high power added efficiency for power output of up to 28 dBm.
A single Gallium Arsenide (GaAs) Microwave Monolithic Integrated Circuit (MMIC) contains all active
circuitry in the module such as on-board bias circuit and input and interstage matching circuits.
Output match is realized off-chip within the module package to optimize efficiency and power
performance into a 50 Ω load.
This device is manufactured with Skyworks’ InGaP GaAs Heterojunction Bipolar Transistor (HBT) BiFET
process that provides for all positive voltage DC supply operation while maintaining high efficiency
and good linearity.
Power-down is accomplished by setting the voltage on VENABLE to zero volts. No external supply side
switch is needed as typical “off” leakage is a few microamperes with full primary voltage supplied
from the battery.