Frequency (GHz) Min.4.9
Replacement Part
SKY85610-11
Frequency (GHz) Max.5.9
Typ. Current @ VDD = 3.3 V 17.5dBm (mA)
Typ. Current @ VDD = 3.6 V 17.5dBm (mA)
Typ. Current @ VCC = 3.6 V (mA)
Typ. POUT @ 3.0% EVM (dBm)TBD
Typ. Current @ VCC = 5 V (mA)
802.11 WLAN Standarda/n
Antenna Ports1
Architecture5 GHz RX Front End Module
Typ. POUT @ 2.5% EVM (dBm)
TBD
Typ. Tx Gain (dB)TBD
Typ. POUT (dBm)
VDD (V)
VCC (V)3.0-3.6
PackageQFN, 16-pin
Package (mm)2.5 x 2.5 x 0.45