The SKY58509-15 is a 51-pad surface mount (SMT)
module consisting of PA blocks, input and output
matching, a MIPI standard digital control block, singleended
filters, antenna and band select switches,
diplexers and LNA.
The SKY58509-15 is part of our Sky5® product
portfolio. Key advances compared to previous
generation dual band UHB modules are integrated
MIMO RX path, diplexers, wider bandwidth, and
increased output power.
The high-power output enables PC2 support for n77
and n78. This front-end module (FEM) supports
multiband 4G/5G and LTE/NR applications.
Utilizing an enhanced architecture, the SKY58509-15
covers multiple bands and meets the spectral linearity
requirements of CP-OFDM and DFTS-OFDM
modulations with up to 100 MHz bandwidth and up to
273 resource block allocations.
Power output is controlled by varying input power and
adjusting VCC to maximize efficiency. Extremely low
leakage current maximizes handset standby time.