Driver Channels2
ConfigurationUniversal
InputsVIA, VIB
Enable/ DisableDisable
Isolation Rating (kVrms)2.5
Deglitch FilterNA
Driver TypeVoltage Mode
UVLO8 V
Gate Drive Current (A) Min.5.5
Maximum Propagation Delay (ns)40
Gate Drive Current (A) Typ.7.5
Max Channel-to-Channel Skew (ns)5
Gate Drive Current (A) Max.--
Max Part-to-Part Skew (ns)5
Input Supply (V)3.0 - 20
Package TypeLGA-13
Output Supply (V)5.0 - 30
AEC-Q100false
Ambient Temperature Range (°C)-40 to +125
OPNSi82E29ABB-IM3