Memo
ConditionIC(ON) @ IF = 1mA
CTR Min. (%)OLH1047:0.5
OLH1048:1.0
OLH1049:2.0
CTR Max. (%)N/A
5.0
10
BVCEO (V)40
Vcc Max. (V)—
Switching Time (μs)20
20
25
Isolation @ VDC 1 Sec.3000
Package Photo
Package Info8-Lead Hermetic Dip
Radiation Tolerant
No Base Connection