SKY66051-11

2300 to 2700 MHz Wide Instantaneous Bandwidth High-Gain Linear Driver Amplifier


The SKY66051-11 is a wide instantaneous bandwidth, fully input/output matched driver amplifier with high gain and linearity. The gain can be adjusted from 30dB to 36dB with the use of external components. The compact 3 × 3 mm PA is designed for 4G LTE and 5G NR TDD systems operating from 2300 to 2700 MHz. The active biasing circuitry is integrated to compensate PA performance over temperature, voltage, and process variation.

The SKY66051-11 is part of a pin-to-pin compatible family of driver PAs.

SKY6604x SKY6605x family comparison table

Specifications

Product LifecycleIn Production
Frequency Range (GHz)2.3-2.7
Test Frequency (GHz)TBD
Gain Typ. (dB)TBD
OIP3 (dBm)
P1 dB (dBm)
Power Added Efficiency (%)
Linear Output Power (dBm) +19
Supply Voltage (V)5.0
Quiescent Current Typ. (mA)
PackageMCM, 16-pin
Package (mm)3 x 3 x 0.85

Features

  • Adjustable gain from 30dB to 39dB
  • Wide instantaneous signal bandwidth: 200 MHz
  • High linearity: < -45 dBc open loop ACLR at +10 dBm (100 MHz 5G, 8.5 dB PAR signal)
  • High linear output power up to +19 dBm
  • Fast turn-on time: 0.6 usec typical
  • Internally matched input and output return loss to 50 Ω system
  • Integrated active bias: performance compensated over temp
  • Integrated enable ON / OFF function: PAEN = 1.8 V logic
  • Single supply voltage: 5.0 V
  • Compact (16-pin, 3 × 3 × 0.85 mm) package (MSL3, 260 °C per JEDEC J-STD-020)

Product Documents

Applications

Macro Base Station

See all

Massive MIMO

See all

Related Products

High Linearity Pre-Driver Power Amplifiers 2300 to 2700 MHz Wide Instantaneous Bandwidth Linear Driver Amplifier SKY66041-11
High Linearity Pre-Driver Power Amplifiers 3300 to 4200 MHz Wide Instantaneous Bandwidth High-Gain Linear Driver Amplifier SKY66052-11