SKY67304-12

1710 to 2020 MHz Digital Variable Gain Low-Noise Amplifier


Please note: SKY67304-12 is being discontinued and is not recommended for new designs.

The SKY67304-12 consists of a low-noise amplifier, digital step attenuator and I2C circuit to digitally control the module. This module architecture provides excellent return loss, low noise, and high-linearity performance.

The internal active bias circuitry ensures repeatable performance over temperature. The device is fully integrated and requires minimal external components.

The SKY67304-12 is manufactured in an 8 x 8 mm, 16-pin Multi-Chip Module (MCM) package. The SKY67304-12 is part of a family of LNAs that cover the frequency range of 648 MHz to 2020 MHz.

Specifications

Frequency Range1710-2020
Gain (dB)35
Supply Voltage (V)TBD
NF (dB)1
PackageMCM, 16-pin
Package (mm)8 x 8 x 1.3

Features

  • Fully integrated low-noise front end
  • High gain: 35 dB
  • Excellent return loss
  • High linearity gain control: 35 dB
  • Low noise figure: 1 dB
  • Adjustable gain range from 22 dB to 35 dB
  • Temperature and process stable active bias
  • Small MCM (16-pin, 8 x 8 mm) package (MSL3 @ 260 °C per JEDEC J-STD-020)

Product Documents

Related Products

648 to 849 MHz Digital Variable Gain Low-Noise Amplifier SKY67302-11
Variable Gain Amplifiers (VGAs) 703 to 915 MHz Digital Variable Gain Low-Noise Amplifier SKY67303-11