SKY53741-11

Sky5® Diversity Receive Module for MIMO MLB/MB/HB Applications


The SKY53741-11 is a mid-low band (MLB)/mid-band (MB)/high-band (HB) multi-in, multi-out (MIMO) diversity receive module to be used in a cellular mobile device. The device supports cellular diversity receiver functions. The SKY53741-11 is part of our Sky5® product portfolio.

The diversity module supports all key 2, 3, and 4 carrier aggregation band combinations. High-performance, multi-gain mode LNAs are integrated, enabling compatibility with next generation LNA-less LTE transceivers.

The SKY53741-11 is compatible with 3GPP GSM, WCDMA, LTE, LTE-A and 5G standards and includes filters for the following service bands: n75, n76, B32, B3, B34, B39, B25 (2), n70, B1, B66, B40, B30, B41 (38), and B7.

Specifications

Product LifecycleIn Production
Function5G- LMHB
DescriptionMIMO LFEM
SKUNORTH AMERICA / GLOBAL
Package (mm)3.5 x 3.6
PackageLGA, 56-lead

Features

  • Rx diversity FEM with the following integrated filter bands: n76, n75, B32, B3, B34, B39, B25 (2), n70, B66, B40, B41 (38), B7
  • Fully integrated EMI shielding
  • Integrated downlink carrier aggregation (CA) support for B1-3-7-40, B1-3-41, B34-39-41, B1-40-41, B3-40-41, B25-66-7, B25-66-30, B25-66-41, B7-30, B1-3-40-41, B1-3-32-41
  • High-performance variable gain LNAs
  • High-performance Multi-On, N-Plexing technology enabling superior non-CA and CA performance
  • Two TRX switch ports (MHB_TRX1/2)
  • Auxiliary LNA ports:, LNA_AUX_MHB1, LNA_AUX_MHB2, LNA_AUX_MLB, LNA_AUX_MB
  • Integrated MIPI RFFE interface
  • Small 3.5 x 3.6 x 0.7 mm (max.) 56-lead package
  • Lead (Pb)-free and RoHS-compliant (MSL3 @ 260 °C per JEDEC J-STD-020)

Product Documents

Applications

Smartphones

See all

5G New Radio

See all