High-speed systems like 112 and 224 gig SerDes, OTN transponders, and optical transceivers demand ultra-low jitter and flexible clocking to ensure all sub-systems are properly synchronized.
Skyworks
SKY63104/105/106 jitter attenuators meet this need with less than 55 femtosecond jitter, thanks to integrated 5th-gen DSPLL™ and MultiSynth™ technology, and with all PLL components being integrated on-chip, all risk of noise coupling with discrete external components is eliminated.
The SKY63104 series supports up to 12 outputs with any-input to any-output frequency mapping up to 3.2 gigahertz. With up to three DSPLLs, integrated VCOs, and support for hitless switching, these devices deliver industry-leading integration and performance.
These devices can simultaneously generate low-jitter synchronous Ethernet clocks and PCIs Spread spectrum – an industry FIRST! They can be preconfigured at the factory using the internal NVM option or can be configured in system using an external flash option. Setup is fast with Skyworks’ ClockBuilder® Pro software.