Frequency (GHz) Min.2.4
Frequency (GHz) Max.2.5
RF Frequency (MHz)
Typ. POUT @ 2.5% EVM (dBm)
225 (@ 19 dBm @ 3.6 V)
802.11 WLAN Standardb/g/n/ac
Antenna Ports1
Architecture2.4 GHz, 256 QAM Front-End Module for WLAN/ and a Port Suitable for Bluetooth® Applications
Typ. Current @ VDD = 3.3 V 17.5dBm (mA)
Typ. POUT @ 3.0% EVM (dBm)21
Typ. Current @ VCC = 5 V (mA)
Typ. Tx Gain (dB)27
VDD (V)
PackageQFN, 16-pin
Package (mm)2.5 x 2.5 x 0.40