Product LifecycleNot Recommended for New Design
Max Data Rate (Mbps)1.7
Integrated Pull-Upfalse
Default Output StateLow
Input TypeDigital
Temperature Range Min (°C)-40
10 kV Surgefalse
Package TypeNB SOIC8
OPNSi8400AB-B-IS
Unidirectional Channels0
Forward Channels0
Input Supply (V)5.5,2.7
Channel TypeBidirectional
Output Supply (V)2.7
Bidirectional Channels2
Package Size (mm)3.9x4.9
DescriptionDigital Isolator
AEC-Q100false
Reverse Channels0
Max Propagation Delay40
Enable Controlfalse
Isolation Rating (kVrms)2.5
Temperature Range Max (°C)125