Description6 kV 3-ch Dgtl Isolator
Forward Channels3
Reverse Channels0
Isolation Rating (kVrms)6
Package TypeWB SOIC-16
Max Data Rate (Mbps)150
Max Propagation Delay14
Supply Voltage Range (V)2.25 - 5.5
Ambient Temperature Range (°C)-40 to +125
AEC-Q100true
Automotive Gradetrue
Channel TypeUnidirectional
Default Output StateLow
10 kV Surgetrue
Bidirectional Channels0
Deglitch (ns)
Enable Controltrue
Input TypeDigital
Integrated Pull-Upfalse
Unidirectional Channels3
Package Size (mm)7.5x10.3
OPNSI86S630BE-AS2