The AAT1407 is a high efficiency six LED strings backlight driver optimized for notebook computers, monitors and portable TVs. The integrated boost converter and precision current sinks operate from DC inputs, cigarette lighter adapters, or multi-cell Li-ion batteries over the 4.5V to 26V voltage range. The AAT1407 drives up to 66 LEDs at 180mA total LED current. The high (100 kHz) PWM frequency ensures silent operation.
Please note: AAT1407 is not recommended for new designs.