Please note: SKY19244-686LF is being discontinued and is not recommended for new designs.
The suggested replacement
is
SKY19245-686LF
The SKY19244-686LF is a Quad Flat No-Lead (QFN) single-pole,
triple-throw (SP3T) switch designed for antenna tuning
applications that require very low RON and COFF. Switching is
controlled by an integrated GPIO interface with three control pins.
Depending on the logic voltage level applied to the control pins,
the antenna port can be either connected to one of the three
switched RF outputs or to multiple pre-defined outputs
simultaneously, while the other RF ports are in isolation state to
antenna port.
No external DC blocking capacitors are required as long as no DC
voltage is applied on any RF path.
The SKY19244-686LF is provided in a compact 10-pin,
1.5 x 1.1 x 0.5 mm maximum QFN that meets requirements for
board-level assembly.