Max Data Rate (Mbps).25
Integrated Pull-Upfalse
Default Output State—
Input TypeLED Emulator
Temperature Range Min (°C)-40
10 kV Surgefalse
Package TypeQSOP20
OPNSi8380PF-IU
Unidirectional Channels8
Forward Channels8
Channel TypeUnidirectional
Output Supply (V)2.25
Bidirectional Channels0
Package Size (mm)3.91x8.66
Description8-ch 24 V Digital Isolator
Output TypeParallel
AEC-Q100false
Reverse Channels0
Max Propagation Delay4 µs
Enable Controlfalse
Isolation Rating (kVrms)2.5
Temperature Range Max (°C)125
Low-Pass Filter (ms)10