Max Data Rate (Mbps)100
Integrated Pull-Upfalse
Default Output StateLow
Input TypeDigital
Temperature Range Min (°C)-40
10 kV Surgefalse
Package TypeWB SOIC20
OPNSi88422BD-IS
Unidirectional Channels2
Forward Channels0
Input Supply (V)5.5,3
Channel TypeUnidirectional
Bidirectional Channels0
Output Supply (V)3
Description5 kV 2ch dc-dc Dgtl Isolator
AEC-Q100true
Reverse Channels2
Max Propagation Delay23
Enable Controlfalse
Isolation Rating (kVrms)5
Temperature Range Max (°C)125