Max Data Rate (Mbps)100
Integrated Pull-Upfalse
Default Output StateHigh
Input TypeDigital
Temperature Range Min (°C)-40
10 kV Surgefalse
Package TypeWB SOIC24
OPNSi88442ED-IS
Unidirectional Channels4
Forward Channels2
Channel TypeUnidirectional
Input Supply (V)5.5,3
Output Supply (V)3
Bidirectional Channels0
Description5 kV 4ch dc-dc Dgtl Isolator
AEC-Q100true
Reverse Channels2
Max Propagation Delay23
Enable Controlfalse
Isolation Rating (kVrms)5
Temperature Range Max (°C)125