The Q845 ultra-fast power supply is designed for envelope
tracking (ET) for 3G/4G/LTE RF PAs. It also supports average
power tracking (APT).
Using patented qBoostTM technology, the Q845 simultaneously
combines the high efficiency of a switching power supply with the
responsiveness and low noise of a linear power supply. An
innovative combining network optimizes the blend of these supply
technologies and also enables the Q845 to dynamically boost its
output voltage above its input voltage to track modulation peaks.
With this approach, the Q845 provides an efficient PA supply
voltage with a slew rate up to 100V/s, continuously adjusting the
PA supply voltage to precisely track the modulation envelope,
thus maximizing PA efficiency and peak power. This performance
is achieved while still meeting ACLR, EVM, and Receive Band
noise specifications. Where APT is adequate in the mid-power
range of the PA, the Q845 seamlessly transitions between ET and
APT as needed. Figure 1 shows a functional block diagram.
Please note: Q845 is being discontinued and is not recommended for new designs.