The SKY85353-11 is a highly integrated, 2.4 GHz front-end
module (FEM) incorporating a 2.4 GHz single-pole, double-throw (SPDT) transmit/receive (T/R) switch, a 2.4 GHz high-performance low-noise amplifier (LNA) with bypass mode,
and a non-linear PA intended for high-power Wi-Fi 6
applications and systems.
The LNA and PA disable functions ensure low leakage
current in off mode. An integrated logarithmic power
detector is included to provide closed-loop power control
within the system.
The device is provided in a compact 24-pin 3 x 5 mm Land
Grid Array (LGA) package.