Input TypeVIA, VIB
Temperature Range Min (°C)-40
10 kV Surgetrue
Package TypeWB SOIC14
OPNSi823H5AD-IS3
Peak Output Current (A)4.0
Overlap Protection and Dead Time Controlfalse
Driver Supply (V)5.5
UVLO Voltage (V)6
Input Supply (V)5.5,3.0
Package Size (mm)7.5x10.3
Description5.0 kV Dual Drivers
AEC-Q100true
Max Propagation Delay30
Isolation Rating (kVrms)5
Output ConfigurationDual Driver
Temperature Range Max (°C)125