The SKY19250-001 is a single-pole, single-throw (SPST) switch
designed for antenna tuning applications that require very low ON
resistance and low OFF capacitance. Switching is controlled by an
integrated GPIO interface with a single control pin. Depending on
the logic voltage level applied to the control pin, RF1 port can be
either connected to RF2 port or RF1 and RF2 ports will be in
isolation state.
No external DC blocking capacitors are required as long as no DC
voltage is applied on any RF path.
The SKY19250-001 is provided in a compact 6-bump,
1.175 x 0.775 x 0.395 mm (maximum) wafer level chip scale
package (WLCSP) that meets requirements for board-level
assembly. Minimum bump pitch is 400 microns.
Please note: SKY19250-001 is being discontinued and is not recommended for new designs.
The suggested replacement is SKY19243-686LF.