Skyworks Select Diodes
 
 

PIN, Limiter, Schottky, Varactor Diodes

Select Diodes Available from Stock for Prototype or High-Volume Production

Skyworks Solutions offers a select group diodes from our diverse RF diode offering in stock and ready for immediate design into your demanding applications.

Select diodes include the most popular PIN, Limiter, Schottky and tuning varactor diodes, readily available to ship in 3k reels from stock. These devices provide excellent performance and even better value for applications including low noise block converters (LNB), multiswitches, wireless local area networks (WLAN), cellular telephone networks, cable television (CATV), automotive, test and measurement equipment, land mobile radio and more.

Product Brief: Select PIN, Limiter, Schottky, Varactor Diodes Available From Stock for Prototype or High Volume Production

For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.

• USA: 781-376-3000
• Asia: 886-2-2735-0399
• Europe: 33 (0)1 43548540

   

PIN Diodes for Switch and Attenuator Applications

Switching PIN Diodes

 

Features

Markets

   SMP1345-040LF   Buy Now

High isolation, fast switching, CT 0.12 pF

WLAN, infrastructure, general

   SMP1320-040LF   Buy Now

Fast switching, high isolation, low insertion loss

WLAN, infrastructure, general

   SMP1352-079LF Buy Now

Large signal

Infrastructure, general

   SMP1302-085LF Buy Now

High power (50 W) handling, shunt

Land mobile radio, LTE base station, and more

   SMP1325-087LF   Buy Now

High power (35 W) handling, series

Land mobile radio, LTE base station, and more

Attenuator PIN Diodes

 

 

 

   SMP1307-004LF Buy Now

Low distortion / high IP3, dual

CATV, PON, base station, and more

   SMP1307-027LF Buy Now

Low distortion / high IP3, quad PI

CATV, PON, base station, and more

 
   
   

Limiter Diodes for Receiver Protection Applications

Switching PIN Diodes

 

Features

Markets

   SMP1330-005LF Buy Now

Clean-up limiter, +30 dBm input power, +13 dBm flat leakage power, up to 2.5 GHz

Land mobile radio, military, infrastructure, and more

   SMP1330-085LF   Buy Now

Low loss, high power, +30 dBm input power, +13 dBm flat leakage power, up to 4 GHz

Land mobile radio, military, infrastructure, and more

   CLA4603-085LF   Buy Now

Medium power, low loss, +33 dBm input power, +13 dBm flat leakage power, up to 10 GHz

Land mobile radio, military, infrastructure, and more

   CLA4606-085LF   Buy Now

Medium power, low loss, +35 dBm input power, +18 dBm flat leakage power, up to 10 GHz

Land mobile radio, military, infrastructure, and more

   CLA4609-086LF Buy Now

Course limiter, high power handling, +43 dBm input power, +41 dBm flat leakage power, up to 6 GHz

Land mobile radio, military, infrastructure, and more

 
   
   

Schottky Diodes for Detector and Mixer Applications

Detector Diodes

 

Features

Markets

   SMS7621-060   Buy Now

Excellent sensitivity, low capacitance, 0201, performs up to 100 GHz

WLAN, military, infrastructure, and more

   SMS7621-040LF   Buy Now

Excellent sensitivity, low capacitance, 0402

WLAN, military, infrastructure, and more

   SMS7621-005LF Buy Now

Excellent sensitivity, low capacitance, series pair

Infrastructure, smart energy, infrastructure, and more

   SMS7630-061   Buy Now

Best sensitivity, zero bias, 0201, performs up to 100 GHz

WLAN, military, infrastructure, and more

   SMS7630-040LF   Buy Now

Best sensitivity, zero bias, 0402

WLAN, military, infrastructure, and more

   SMS3922-079LF Buy Now

Medium barrier, high breakdown voltage

Infrastructure and more

 
   
   

Varactor Diodes for VCOs, Voltage Tuned Filters, and Phase Shifter Applications

Hyperabrupt Diodes

 

Features

Markets

   SMV1232-040LF   Buy Now

High capacitance ratio at low reverse voltage: CT1/CT3 = 1.7 typical

Automotive, smart energy, WLAN, test and measurement, infrastructure, and more

   SMV1234-040LF   Buy Now

Low capacitance (6.5 pF @ 1 V, 2 pF @ 6 V), low resistance (0.8 O)

Automotive, smart energy, WLAN, test and measurement, infrastructure, and more

   SMV1247-040LF   Buy Now

Low capacitance (7 pF @ 0.3 V, 0.7 pF @ 4.7 V), high Q (1500)

Automotive, smart energy, WLAN, test and measurement, infrastructure, and more

   SMV1249-079LF Buy Now

Medium capacitance (31 pF @ 0.3 V, 2.6 pF @ 4.7 V)

Automotive, smart energy, WLAN, test and measurement, infrastructure, and more

   SMV1255-079LF Buy Now

High capacitance (64 pF @ 0.3 V, 5.2 pF @ 4.7 V)

Automotive, smart energy, WLAN, test and measurement, infrastructure, and more

Abrupt Diodes

 

Features

Markets

   SMV1405-040LF   Buy Now

Ultra high Q (3200)

Automotive, smart energy, WLAN, test and measurement, infrastructure, and more

   SMV1413-079LF Buy Now

Low resistance, high Q

Automotive, smart energy, WLAN, test and measurement, infrastructure, and more

 
   
   
   

INNOVATION TO GO

Select products are now available for
purchase online. Click here to
order sample/designer kits.

GREEN INITIATIVE

We are committed to the preservation of the environment. Learn More.