Package Type SOT-23
Vr Reverse Breakdown Voltage Ir = 10 µA (V) Min.30
Ct Total Capacitance1 Vr=1 V (pF) Typ.2.94
Ct Total Capacitance1 Vr=4 V (pF) Typ.1.88
Ct Total Capacitance1 Vr=10 V (pF) Typ.1.28
Ct Total Capacitance1 Vr=30 V (pF) Typ.0.95
Total Capacitance Ratio Ct=0 V / Ct=30 V Min.4.1
Rs Series Resistance 500 MHz (Ω) Max.0.6
Q Vr=4 V @ 50 MHz Min.2900