Max Data Rate (Mbps)100
Isolation Rating1.5 kVrms
Input TypeSPI
Temperature Range Min (°C)-40
Package Type9X9 DFN-32
OPNSi83408ADA-IF
Indicator OutputsOutput Status
Continuous Output Current0.7
Input Supply (V)5.5,2.25
Output Supply (V)9
Package Size (mm)9x9
Description4x Sourcing, SPI Input, Ch. Status Ind.
Output TypeSourcing
AEC-Q100false
Outputs4
Temperature Range Max (°C)125