The SKY13642-485LF is a single pole, six-throw (SP6T) 75 Ω
switch. The high-linearity performance and low insertion loss of
the SKY13642-485LF meet the most stringent requirements of
DOCSIS 3.1 applications.
The SKY13642-485LF is a "reflective short" on the isolated port.
Switching is controlled by three CMOS/TTL-compatible control
voltage inputs (V1, V2, and V3). Depending on the logic voltage
level applied to the control pins, the RFC pin is connected to one
of six switched RF outputs (RF1 to RF6) using a low insertion loss
path, while the paths between the RFC pin and the other RF pins
are in a high-isolation state. No external blocking capacitors are
required on the RF paths unless VDC is externally applied.
The SKY13642-485LF is manufactured in a compact, 14-pin
2.0 x 2.0 mm, Quad Flat No-Lead (QFN) package.
Please note: SKY13642-485LF is being discontinued and is not recommended for new designs.