The SKY85789-11 is a highly integrated 6 GHz front-end
module (FEM) incorporating a 6 GHz single-pole, doublethrow
(SPDT) transmit/receive (T/R) switch, a 6 GHz high-gain,
low-noise amplifier (LNA) with bypass mode, and a
non-linear power amplifier (PA) intended for high-power
Wi-Fi 6 applications and systems.
An integrated logarithmic power detector is included to
provide closed-loop power control within the system.
The device is housed in a 24-pin 3 x 5 mm Land Grid Array
(LGA) package.