Max Data Rate (Mbps)100
Input TypeParallel and SPI
Isolation Rating1.5 kVrms
Temperature Range Min (°C)-40
Package Type9X9 DFN-32
OPNSi83418AFA-IF
Indicator OutputsNone
Continuous Output Current0.7
Input Supply (V)5.5,2.25
Output Supply (V)9
Package Size (mm)9x9
Description4x Sinking, Parallel/SPI Input
Output TypeSinking
AEC-Q100false
Outputs4
Temperature Range Max (°C)125