The OLS600 has an LED and an integrated high-speed detector that are mounted and coupled in a 6-pin leadless chip carrier (LCC) package, which provides 1500 VDC electrical isolation between the input and output. The light from the LED is collected by the photodiode in the integrated detector. The integrated detector incorporates a Schmitt trigger, which provides hysteresis for noise immunity and pulse shaping and an open collector output. Typical propagation delay of this product is 170 ns. The common mode rejection (CMR) transient immunity is greater than 1000 V/μs. Device surface mounting is achieved with reflow soldering or conductive epoxies.