OLS400

Hermetic Surface Mount Low Input Current Optocoupler


The OLS400 has a high current transfer ratio (CTR) at low input currents, making it ideal for applications such as Metal Oxide Semiconductor (MOS), Complementary MOS (CMOS), and low-power logic interfacing or RS232C data transmission systems. Each OLS400 has an LED and integrated photodiode Darlington detector I/C, mounted and coupled in a custom hermetic surface mount leadless chip carrier (LCC) package that provides 1500 VDC electrical isolation between the input and output. The Darlington detector has an integrated base-to-emitter resistor for superior high temperature performance. The split Darlington design permits lower output saturation voltage and higher switching speed operation than is possible with conventional photodarlington designs.

Device mounting is achieved with reflow soldering or conductive epoxies. The pads are gold plated and RoHS compliant.

Specifications

Product LifecycleIn Production
Memo
ConditionCTR @ IF = 0.5 / 5 mA
CTR Min.300 / 200
CTR Max.
BVCEO (V)
Vcc Max. (V)20
Propagation Delay100µs Max.
Isolation @ VDC 1 Sec.1500
Package Photo
Package Info6-Lead Hermetic Ceramic LCC
Radiation TolerantYes

Features

  • Electrical parameters guaranteed over –55 °C to +125 °C ambient temperature range
  • 1500 VDC electrical isolation
  • Low input current, 0.5 mA
  • Low output VSAT, 0.1 V typical
  • High Current Transfer Ratio (CTR), 1000% typical
  • Low power consumption
  • Similar to industry standard parts—6N138/6N139 in plastic, and 6N140 in hermetic Dual Inline Packages (DIPs)
  • Offers 100% high reliability screenings

Product Documents

Applications

Avionics

See all

Biomedical Materials

See all

Surveillance Systems

See all

Specialty Medical Applications

See all

Communications

See all

Instrumentation

See all

Radar

See all

Space

See all