OLI920

Hybrid Smart Photovoltaic Optocoupler


The OLI920 consists of a pair of LEDs that are optically coupled to a dielectrically isolated photovoltaic diode array, packaged on a thick film ceramic substrate. When the LED is energized, the infrared emission is detected by the photovoltaic array and a DC output voltage is generated. This electrically isolated voltage can be used to drive the gates of Metal Oxide Semiconductor (MOS) devices. Additional control circuitry provides fast turn-off, protection for false turn-on, and gate protection.

Surface mounting can be accomplished with conductive epoxies or reflow soldering.

Specifications

Product LifecycleIn Production
ConditionISC @ IF = 10 mA
ISC Min.-7 μA
Isolation @ VDC 1 Sec.2500
Package Photo
Package Info4-Lead Ceramic Surface Mount for Hybrid Assembly

Features

  • Isolated MOSFET/IGBT gate drive
  • Fast turn-off circuitry
  • dV/dt protection circuitry
  • Performance guaranteed over –55 °C to +125 °C ambient temperature range
  • 2500 VDC electrical isolation
  • High open-circuit voltage
  • High short-circuit current
  • Small size for hybrid assembly
  • High reliability construction
  • Radiation tolerant

Product Documents

Applications

Avionics

See all

Biomedical Materials

See all

Surveillance Systems

See all

Specialty Medical Applications

See all

Communications

See all

Instrumentation

See all

Radar

See all

Space

See all