OLH1249

Radiation Tolerant Phototransistor Hermetic Optocoupler


The OLH1249 is designed especially for high-reliability applications that require optical isolation in radiation environments such as gamma, neutron, and proton radiation with high CTR and low saturation VCE. The OLH1249 consists of an LED and N-P-N silicon phototransistor mounted and coupled in an 8-pin hermetically sealed DIP package. Electrical parameters are similar to the OLH1049 and 4N49, but have much better CTR degradation characteristics due to radiation exposure.

High-reliability screening and special CTR selections are available (contact Isolink for more information).

Specifications

Memo
ConditionTBD
CTR Min.TBD
CTR Max.TBD
BVCEO (V)TBD
Vcc Max. (V)TBD
Switching Time (μs)TBD
Isolation @ VDC 1 Sec.TBD
Package Photo
Package Info8-Lead Hermetic Dip
Radiation TolerantYes
No Base Connection

Features

  • Current Transfer Ratio (CTR) guaranteed over –55 °C to
  • +100 °C ambient temperature range
  • 3000 VDC electrical isolation
  • Standard 8-pin DIP configuration
  • Radiation tolerant version of OLH1049

Product Documents

Applications

Avionics

See all

Biomedical Materials

See all

Surveillance Systems

See all

Specialty Medical Applications

See all

Communications

See all

Instrumentation

See all

Radar

See all

Space

See all