SKY67159-396LF

200 to 3800 MHz Broadband Low-Noise Amplifier


The SKY67159-396LF is an ultra-broadband low-noise amplifier with superior gain flatness and exceptional linearity.

The compact 2 x 2 mm, 8-pin Dual Flat No Lead packaged LNA is designed for FDD and TDD 2G/3G/4G LTE small-cell base stations operating from 200 to 3800 MHz.

The internal active bias circuitry provides stable performance over temperature and process variation. The device offers the ability to externally adjust supply current.
 

Specifications

Product LifecycleIn Production
Frequency Range (GHz)0.2-3.8
Test Frequency (GHz)0.7
2.7
3.8
Gain Typ. (dB)17.5
17.0
16.5
OIP3 (dBm)31
29
27
VDD (V)3.3
3.3
3.3
OP1 dB (dBm)18
16
14.5
Supply Current Typ. (mA)45
45
45
Noise Figure Typ. (dB)0.95
1
1.3
PackageDFN, 8-pin
Package (mm)2 x 2 x 0.75

Features

  • Excellent broadband flat gain performance
  • Low noise figure
  • High IP3 performance over voltage
  • Single matching circuit for 200 to 3800 MHz
  • Adjustable supply current from 30 to 100 mA
  • Flexible bias voltage: 3 to 5 V
  • Fast rise/fall time ENABLE function suitable for TDD application
  • Temperature and process-stable active bias up to +105°C
  • Miniature DFN (8-pin, 2 x 2 mm) package (MSL1 @ 260°C per JEDEC J-STD-020)

Product Documents

Applications

Connected Homes

See all

Related Products

Low Noise Amplifiers 0.7 to 3.8 GHz Ultra Low-Noise Amplifier SKY67153-396LF
Integrated Single-Stage PIN Diode Limiter Module 0.50 to 6.0 GHz SKY16601-555LF
Limiter Modules Low-Threshold PIN Diode Limiter 0.2 to 4.0 GHz SKY16602-632LF
Low Noise Amplifiers 0.6-1.2 GHz High Linearity, Active Bias Low-Noise Amplifier SKY67021-396LF
Low Noise Amplifiers 1.6-2.2 GHz High Linearity, Active Bias Low-Noise Amplifier SKY67022-396LF
Low Noise Amplifiers 2.0-3.0 GHz High Linearity, Active Bias Low-Noise Amplifier SKY67023-396LF