SKY65375-11 Buy Now
1.92 to 1.98 GHz High Linearity, Active Bias Low-Noise Variable Gain Amplifier

The SKY65375-11 is a variable gain Low-Noise Amplifier (LNA) with an active bias and high linearity performance. The first stage of the device is comprised of an LNA with a bypass switch that is followed by a high linearity driver amplifier, a variable voltage attenuator, and a high linearity power amplifier. This module architecture provides excellent return loss, low noise, and high linearity performance.

The internal active bias circuitry ensures repeatable performance over temperature. The device is fully integrated and requires minimal external components.

The SKY65375-11 is manufactured in a compact, 8 x 8 mm, 16-pin Multi-Chip Module (MCM) package.

Please note: SKY65375-11 is being discontinued and is not recommended for new designs. The suggested replacement is SKY67304-11.

Features

  • Fully integrated low-noise front end
  • High gain: 35 dB @ 1.95 GHz
  • Excellent return loss: >20 dB
  • High linearity gain control > 35 dB
  • Low NF: 0.9 dB @ 1.95 GHz
  • Switchable high/low gain state modes
  • Temperature and process stable active bias
  • Small MCM (16-pin, 8 x 8 mm) package (MSL3 @ 260 °C per JEDEC J-STD-020)
Data Sheets SKY65375-11: 1.92 to 1.98 GHz High Linearity, Active Bias Low-Noise Variable Gain Amplifier SKY65375_11_201755E.pdf (736 KB)
ProductName : SKY65375-11
Operating Frequency (MHz) : 1920-1980
Architecture : Single Channel
Attenuation Type : Analog
Gain Control Range (dB) : >35
Gain Step Size (dB) : Analog
Gain (dB) : 43
Min. NF : 0.9
IP3 (dBm) : IIP3 = +6
P1 dB (dBm) : IP1dB = -5.5
Supply Voltage (V) : 5
Package : MCM, 16-pin
Package (mm) : 8 x 8 x 1.3
Product Information:
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540