SKY67159-396LF Buy Now
200 to 3800 MHz Broadband Low-Noise Amplifier

The SKY67159-396LF is an ultra-broadband low-noise amplifier with superior gain flatness and exceptional linearity.

The compact 2 x 2 mm, 8-pin Dual Flat No Lead packaged LNA is designed for FDD and TDD 2G/3G/4G LTE small-cell base stations operating from 200 to 3800 MHz.

The internal active bias circuitry provides stable performance over temperature and process variation. The device offers the ability to externally adjust supply current.
 

Related Products

Features

  • Excellent broadband flat gain performance
  • Low noise figure
  • High IP3 performance over voltage
  • Single matching circuit for 200 to 3800 MHz
  • Adjustable supply current from 30 to 100 mA
  • Flexible bias voltage: 3 to 5 V
  • Fast rise/fall time ENABLE function suitable for TDD application
  • Temperature and process-stable active bias up to +105°C
  • Miniature DFN (8-pin, 2 x 2 mm) package (MSL1 @ 260°C per JEDEC J-STD-020)
Data Sheets SKY67159-396LF: 200 to 3800 MHz Broadband Low-Noise Amplifier SKY67159_396LF_203397F.pdf (4805 KB)
Designer Info SKY67159-396LF ADS 2012 Design Kit SKY67159_396LF_2012.zip (162 KB)
Designer Info SKY67159-396LF: 3p30Vdc 45mA sData+Noise 25C SKY67159_396LF_3p30Vdc_45mA_sData_Noise_25C.S2P (96 KB)
Designer Info SKY67159-396LF: 5Vdc 45mA sData+Noise 25C SKY67159_396LF_5Vdc_45mA_sData_Noise_25C.S2P (96 KB)
Designer Info SKY67159-396LF ADS Evaluation board project SKY67159_APPS_Board_wrk.7zads (412 KB)
ProductName : SKY67159-396LF
Frequency Range (GHz) : 0.2-3.8
Test Frequency (GHz) : 0.7
2.7
3.8
Gain Typ. (dB) : 17.5
17.0
16.5
OIP3 (dBm) : 31
29
27
OP1 dB (dBm) : 18
16
14.5
VDD (V) : 3.3
3.3
3.3
Supply Current Typ. (mA) : 45
45
45
Noise Figure Typ. (dB) : 0.95
1
1.3
Package : DFN, 8-pin
Package (mm) : 2 x 2 x 0.75
Product Information:
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540