SE5006L
5 GHz Front End Module with Power Detector

The SE5006L is a 5GHz front end module offering high linear power for wireless LAN applications. It incorporates a power detector for control of the output power.

The SE5006L offers a high level of integration for a simplified design, providing quicker time to market and higher application board production yield. The device integrates the inter-stage match, a temperature compensated, load insensitive power detector with 20dB of dynamic range, a 3.8GHz notch filter, a T/R switch and an RX balun.

For wireless LAN applications, the device meets the requirements of IEEE802.11a and delivers approximately 17dBm of linear output power. It also features a low linearity mode control to reduce current consumption at low power modes.

The SE5006L integrates the reference voltage generator, allowing for a true CMOS compatible digital PAON (enable) function to turn the power amplifier on and off.

Features

  • 5GHz Front End Module with PA and T/R Switch
  • Integrated power amplifier enable pin (VPAON)
  • Buffered, temperature compensated power detector
  • High and Low-Linearity mode
  • 3% EVM, @17dBm, 64 QAM, 54 Mbps
  • 30 dB Typical Gain
  • Lead Free and RoHS compliant, halogen free package
  • 16 pin 3 mm x 3 mm x 0.9 mm QFN, MSL1
Data Sheets SE5006L: 5 GHz Front End Module with Power Detector 202447A.pdf (288 KB)
ProductName : SE5006L
Frequency (GHz) Min. : 4.9
Frequency (GHz) Max. : 5.85
802.11 WLAN Standard : a
Antenna Ports : 1
Architecture : 5 GHz Front End Module
with Power Detector
Typ. Current @ VCC = 3.3 V (mA) : 195
Typ. Current @ VCC = 5 V (mA) :
Typ. POUT @ 3.0% EVM (dBm) : 17
Typ. Tx Gain (dB) : 31
VCC (V) :
Package : QFN, 16-pin
Package (mm) : 3 x 3 x 0.9
Product Information:
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540