SKY66319-11

4400 to 5000 MHz Wide Instantaneous Bandwidth High Efficiency Power Amplifier


The SKY66319-11 is a highly efficient, wide instantaneous bandwidth, fully input/output matched power amplifier (PA) with high gain and linearity. The compact 5 × 5 mm PA is designed for TDD 4G LTE and 5G systems operating from 4400 to 5000 MHz. The active biasing circuitry is integrated to compensate PA performance over temperature, voltage, and process variation.

The SKY66319-11 is part of high-efficiency, pin-to-pin compatible PA family supporting major 3GPP bands.

Specifications

Product LifecycleIn Production
Frequency Range (GHz)4.4-5.0
Test Frequency (GHz)4.9
Gain Typ. (dB)35
OIP3 (dBm)N/A
PSAT (dB)+35.4
Power Added Efficiency (%)24%
Linear Output Power (dBm) 100
VCC (V)5
Quiescent Current Typ. (mA)TBD
PackageMCM, 16-pin
Package (mm)5 x 5 x 1.3

Features

  • Wide instantaneous signal bandwidth: 100 MHz
  • High efficiency
  • High linearity: 3GPP Compliant with 100 MHz 5G, 8.5 dB PAR signal
  • High gain
  • Excellent input and output return loss to 50 ohm system
  • Integrated active bias circuitry to compensate for temperature, voltage, and process variation
  • Single supply voltage: 5.0 V
  • Pin-to-pin compatible PA family supporting major 3GPP bands
  • Compact (16-pin, 5 × 5 × 1.3 mm) package (MSL3, 260 °C per JEDEC J-STD-020)

Product Documents

Applications

Small Cells

See all

High-efficiency Small Cell Power Amps for 5G

See all

Related Products

High-efficiency Small Cell Power Amps for 5G 2300 to 2400 MHz Wide Instantaneous Bandwidth High-Efficiency Power Amplifier SKY66312-11
High-efficiency Small Cell Power Amps for 5G 2496 to 2690 MHz Wide Instantaneous Bandwidth High-Efficiency Power Amplifier SKY66317-11
3300 to 3600 MHz Wide Instantaneous Bandwidth High-Efficiency Power Amplifier SKY66318-11
High-efficiency Small Cell Power Amps for 5G 3300 to 3700 MHz Wide Instantaneous Bandwidth High-Efficiency Power Amplifier SKY66318-21
High-efficiency Small Cell Power Amps for 5G 3600 to 3800 MHz Wide Instantaneous Bandwidth High Efficiency Power Amplifier SKY66320-11