Please note: RFX240 is being discontinued and is not recommended for new designs.
The RFX240 is high power, high linearity power amplifier
implemented in CMOS process. The device is optimized to
provide all functionality of transmit power amplification for IEEE
802.11b/g/n applications in the 2.4GHz frequency range.
The RFX240 provides 30dB gain and up to +26dBm linear output
power with low EVM of <3% for 802.11n MCS7 HT40 signals. It
has CMOS logic control, on-chip input impedance matching, as
well as integrated RF decoupling for the power supply.
The RFX240 is assembled in a compact 3.0x3.0mm 16L-QFN
package. It requires minimal external components to greatly
simplify RF front-end implementation.