Please note: SKY66408-21 is being discontinued and is not recommended for new designs.
The SKY66408-21 is a high-performance, fully integrated
RF front-end module (FEM) designed for
Zigbee® technology, Thread, and Bluetooth® signal
(including Low Energy) applications.
The SKY66408-21 is designed for ease of use and maximum
flexibility. The device provides an integrated
inter-stage matching and harmonic filter, and digital
controls compatible with 1.2 V to 3.6 V CMOS levels.
The RF blocks operate over a wide supply voltage
range from 1.7 V to 3.6 V that allows the SKY66408-21
to be used in battery powered applications over a wide
spectrum of the battery discharge curve.
SKY66408-21 is provided in a small, 24-pin, 3.0 mm x
3.0 mm Multi-Chip Module (MCM) package.