Frequency (GHz) Min.2.4
Frequency (GHz) Max.2.5
RF Frequency (MHz)
Typ. POUT @ 2.5% EVM (dBm)
802.11 WLAN Standardb/g/n/ac
Antenna Ports
Architecture2.4 GHz, 802.11ac Front-End Module
Typ. Current @ VDD = 3.3 V 17.5dBm (mA)
Typ. POUT @ 3.0% EVM (dBm)
Typ. Current @ VCC = 5 V (mA)
Typ. Tx Gain (dB)
VDD (V)
PackageQFN, 16-pin
Package (mm)2 x 2 x 0.33